Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
SU11/40a/49/115
Product Description |
Signal transformer |
Functional safety related parameters |
MTTFd | 940 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Function indicator | LED red: 1-fold stability control LED green triple stability control |
Control elements | sensitivity adjustment |
Control elements | Light-on/dark-on changeover switch |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Output |
Switching type | light/dark on |
Signal output | 1 NPN, 1 PNP synchronized-switching, short-circuit protected, reverse polarity protected |
Compliance with standards and directives |
Standard conformity | |
| Product standard | EN 60947-5-2:2007 |
| Shock and impact resistance | IEC / EN 60068. half-sine, 50 g in each X, Y and Z directions |
| Vibration resistance | IEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions |
Mechanical specifications |
Degree of protection | IP65 |
Connection | 2500 mm fixed cable |
Material | |
| Housing | aluminum |
Classifications
System | Classcode |
ECLASS 13.0 | 27270905 |
ECLASS 12.0 | 27210990 |
ECLASS 11.0 | 27210990 |
ECLASS 10.0.1 | 27210990 |
ECLASS 9.0 | 27210990 |
ECLASS 8.0 | 27210990 |
ECLASS 5.1 | 27270990 |
ETIM 9.0 | EC002651 |
ETIM 8.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 5.0 | EC002538 |
UNSPSC 12.1 | 39121528 |
Details:
SU11/40a/49/115
Approvals:
SU11/40a/49/115