Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Inductive sensor NMB5-18GM85-US-NFE-V12

NMB5-18GM85-US-NFE-V12
  • 2-wire AC/DC
  • Sensing range 5 mm
  • Stainless steel sensing face

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NMB5-18GM85-US-NFE-V12

General specifications
Rated operating distance5 mm
Installationflush in mild steel
Output polarityAC/DC
Assured operating distance0 ... 4.05 mm
Reduction factor rAl 1
Reduction factor rCu 1.1
Reduction factor r304 0
Reduction factor rSt37 0
Reduction factor rBrass 0.9
Output type2-wire
Nominal ratings
Operating voltage DC20 ... 300 V
Operating voltage AC20 ... 250 V
Switching frequency0 ... 20 Hz
Hysteresistyp. 5 %
Short-circuit protectionpulsing
Voltage drop≤ 7 V
Operating current8 ... 300 mA
Off-state current0 ... 1.3 mA typ.
Time delay before availability
Operating voltage indicatorLED, green
Switching state indicatorLED, red
Standard conformity
StandardsIEC / EN 60947-5-2:2004
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Housing materialStainless steel
Sensing faceStainless steel
Degree of protectionIP67
Dimensions
Length70 mm
Diameter18 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NMB5-18GM85-US-NFE-V12

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.