Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NMB8-30GM85-US-NFE-V12
General specifications |
Switching function | Normally open (NO) |
Output type | Two-wire |
Rated operating distance | 8 mm |
Installation | flush |
Output polarity | AC/DC |
Assured operating distance | 0 ... 6.48 mm |
Actuating element | Nonferrous targets |
Reduction factor rAl | 1 |
Reduction factor rCu | 1.1 |
Reduction factor r304 | 0 |
Reduction factor r316Ti | 0 |
Reduction factor rSt37 | 0 |
Reduction factor rBrass | 0.9 |
Output type | 2-wire |
Nominal ratings |
Operating voltage DC | 20 ... 300 V |
Operating voltage AC | 20 ... 250 V |
Switching frequency | 0 ... 10 Hz |
Hysteresis | 3 ... 15 typ. 5 % |
Reverse polarity protection | reverse polarity tolerant |
Short-circuit protection | yes |
Voltage drop | ≤ 7 V |
Operating current | 8 ... 200 mA |
Off-state current | ≤ 1.3 mA |
Error indicator | LED, green/yellow (Alternate Flashing) - Short circuit/overload indication |
Indicators/operating means |
Operation indicator | Dual LED Green: power Yellow: output |
Standard conformity |
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | Certified by China Compulsory Certification (CCC) |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Housing material | Stainless steel 1.4305 / AISI 303 |
Sensing face | Stainless steel 1.4305 / AISI 303 |
Degree of protection | IP67 |
Dimensions | |
| Length | 90 mm |
| Diameter | 30 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NMB8-30GM85-US-NFE-V12
Product Documentation:
NMB8-30GM85-US-NFE-V12
Approvals:
NMB8-30GM85-US-NFE-V12
Associated Products:
NMB8-30GM85-US-NFE-V12
Accessories |
|
|
|
Mounting aidfa |
|