Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
SJ3,5-N-Y10286 WEISS
General specifications |
Switching function | Normally closed (NC) |
Output type | NAMUR |
Slot width | 3.5 mm |
Depth of immersion (lateral) | 5 ... 7 typ. 6 mm |
Installation | |
Output type | 2-wire |
Nominal ratings |
Nominal voltage | 8 V |
Operating voltage | 5 ... 25 V |
Switching frequency | 0 ... 3000 Hz |
Hysteresis | 0.41 ... 0.6 mm |
Current consumption | |
| Measuring plate not detected | min. 3 mA |
| Measuring plate detected | ≤ 1 mA |
Compliance with standards and directives |
Standard conformity | |
| NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Ambient conditions |
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
Mechanical specifications |
Connection type | flexible leads LiY , 500 mm |
Core cross section | 0.14 mm2 |
Housing material | PBT/PPS |
Degree of protection | IP67 |
Dimensions | |
| Height | 15 mm |
| Width | 10 mm |
| Length | 19.5 mm |
General information |
Use in the hazardous area | see instruction manuals |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
SJ3,5-N-Y10286 WEISS
Datasheet:
SJ3,5-N-Y10286 WEISS
CAD+CAE:
SJ3,5-N-Y10286 WEISS
Approvals+Certificates:
SJ3,5-N-Y10286 WEISS