Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
PL1-F25-B3-K
Product Description |
Valve positioner and valve control module |
General specifications |
Switching function | Normally open/closed (NO/NC) programmable |
Output type | AS-Interface |
Rated operating distance | 3 mm |
Installation | flush mountable |
Assured operating distance | 0 ... 2.43 mm |
Reduction factor rAl | 0.5 |
Reduction factor r304 | 1 |
Reduction factor rSt37 | 1.1 |
Output type | 2-wire |
Nominal ratings |
Switching frequency | 0 ... 100 Hz |
Indicators/operating means |
LED POWER | AS-Interface voltage; LED green |
LED IN | switching state (input); LED yellow |
LED OUT | Switching state (output); LED yellow |
Electrical specifications |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface |
Rated operating current | 100 mA |
Standard conformity |
Standards | IEC / EN 60947-5-2:2004 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection (system side) | 4-pin CombiCon connector |
Connection (valve side) | 2-pin CombiCon connector |
Degree of protection | IP20 |
Material | |
| Housing | PBT |
Dimensions | |
| Height | 99 mm |
| Width | 67 mm |
| Length | 34 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27273901 |
ECLASS 12.0 | 27273901 |
ECLASS 11.0 | 27220501 |
ECLASS 10.0.1 | 27220501 |
ECLASS 9.0 | 27220501 |
ECLASS 8.0 | 27220501 |
ECLASS 5.1 | 27220501 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
PL1-F25-B3-K
Design / Simulation:
PL1-F25-B3-K