Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NJ4-12GK-SN-Y132338
General specifications |
Switching function | Normally closed (NC) |
Output type | NAMUR with safety function |
Rated operating distance | 4 mm |
Installation | non-flush |
Assured operating distance | 0 ... 3.24 mm |
Reduction factor rAl | 0.4 |
Reduction factor rCu | 0.3 |
Reduction factor r304 | 0.85 |
Output type | 2-wire |
Nominal ratings |
Nominal voltage | 8 V |
Operating voltage | 5 ... 25 V 1) |
Switching frequency | 0 ... 1500 Hz |
Current consumption | |
| Measuring plate not detected | min. 3 mA |
| Measuring plate detected | ≤ 1 mA |
Compliance with standards and directives |
Standard conformity | |
| NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Ambient conditions |
Ambient temperature | -45 ... 50 °C (-49 ... 122 °F) |
Storage temperature | -57 ... 50 °C (-70.6 ... 122 °F) |
Mechanical specifications |
Connection type | cable silicone , 2 m |
Core cross section | 0.34 mm2 |
Housing material | PP |
Sensing face | PP |
Degree of protection | IP68 |
Dimensions | |
| Length | 34 mm |
| Diameter | 12 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274101 |
ECLASS 12.0 | 27274101 |
ECLASS 11.0 | 27272401 |
ECLASS 10.0.1 | 27272401 |
ECLASS 9.0 | 27272401 |
ECLASS 8.0 | 27272401 |
ECLASS 5.1 | 27272401 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NJ4-12GK-SN-Y132338
Product Documentation:
NJ4-12GK-SN-Y132338
Design / Simulation:
NJ4-12GK-SN-Y132338
Approvals:
NJ4-12GK-SN-Y132338