Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
RC10-14-N3-Y29925
General specifications |
Switching function | Normally closed (NC) |
Output type | NAMUR, bistable |
Installation | |
Passage speed | ≤ 10 m/s |
Output type | 2-wire |
Nominal ratings |
Operating voltage | 5 ... 25 V |
Hysteresis | typ. 1 % |
Reverse polarity protection | reverse polarity protected |
Current consumption | |
| Passage B UB=8V | ≥ 3 mA |
| Passage B UB=10V | ≥ 4.2 mA |
| Passage A UB=10V | 0.5 ... 1 mA typ. 0.9 mA |
| Passage A UB=8V | 0.5 ... 0.95 mA typ. 0.8 mA |
Time delay before availability | ≤ 5 ms |
Standard conformity |
Standards | DIN EN 60947-5-6 (NAMUR) |
Ambient conditions |
Ambient temperature | -20 ... 65 °C (-4 ... 149 °F) |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
Mechanical specifications |
Core cross section | 0.14 mm2 |
Housing material | PBT/PPS |
Degree of protection | IP67 |
Dimensions | |
| Height | 32.5 mm |
| Width | 25 mm |
| Length | 20 mm |
ATEX |
Data for Ex areas | |
| Effective internal capacitance | ≤ 90 nF |
| Effective internal inductance | ≤ 120 µH |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
RC10-14-N3-Y29925
Design / Simulation:
RC10-14-N3-Y29925