Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
RC10-E2-C-V1
General specifications |
Switching function | Normally open (NO) |
Output type | PNP |
Installation | non-flush |
Output polarity | DC |
Inside diameter | 10 mm |
Measurement range | Switch points programming |
Output type | 3-wire |
Nominal ratings |
Operating voltage | 12 ... 30 V DC |
Switching frequency | 0 ... 5 Hz |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 3 V |
Rated insulation voltage | 60 V |
Operating current | 0 ... 100 mA |
No-load supply current | ≤ 10 mA |
Operating voltage indicator | LED, green |
Switching state indicator | LED, green/yellow/red |
Indicators/operating means |
Control elements | Teach-In key , Setting of the switch point |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
Ambient conditions |
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Mechanical specifications |
Connection type | Connector plug M12 x 1 , 4-pin |
Housing material | PA 66 |
Degree of protection | IP65 |
Protection class | II |
Dimensions | |
| Height | 34 mm |
| Width | 40 mm |
| Length | 60 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
RC10-E2-C-V1
Product Documentation:
RC10-E2-C-V1
Associated Products:
RC10-E2-C-V1
Accessories |
|
|
|
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa |
|