Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product RC15-14-N3-Y187457
Not available for purchase
Not available for purchase

Inductive ring sensor RC15-14-N3-Y51660

RC15-14-N3-Y51660

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RC15-14-N3-Y51660

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR, bistable
Installation
Inside diameter15 mm
Measuring cylinder
Diameter2.5 mm
Length3 mm
Measuring cone6 mm
Passage speed≤ 10 m/s
Output type2-wire
Nominal ratings
Nominal voltage8 V
Operating voltage5 ... 25 V
Hysteresistyp. 1 %
Reverse polarity protectionreverse polarity protected
Current consumption
Passage B UB=8V≥ 3 mA
Passage B UB=10V≥ 4.2 mA
Passage A UB=10V0.5 ... 1 mA typ. 0.9 mA
Passage A UB=8V0.5 ... 0.95 mA typ. 0.8 mA
Power ON≥ 3 mA with UB = 8 V
≥ 4.2 mA at UB = 10
Time delay before availability≤ 5 ms
Standard conformity
EMC in accordance withIEC / EN 60947-5-2:2004
StandardsDIN EN 60947-5-6 (NAMUR)
Ambient conditions
Ambient temperature-25 ... 75 °C (-13 ... 167 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Core cross section0.14 mm2
Housing materialPBT
Degree of protectionIP67
Dimensions
Height32.5 mm
Width25 mm
Length20 mm
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: RC15-14-N3-Y51660

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.