Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Inductive sensor PL1-F25-B3-S

PL1-F25-B3-S
  • For installation in housing
  • PL1... with valve connection
  • 4-way LED indicator
  • Lead breakage and short-circuit monitoring of the valve
  • After an AS-interface communication error the valve voltage falls
  • Direct mounting on standard actuators

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PL1-F25-B3-S

General specifications
Switching functionNormally open/closed (NO/NC) programmable
Output typeAS-Interface
Rated operating distance3 mm
Installationflush mountable
Assured operating distance0 ... 2.43 mm
Reduction factor rAl 0.5
Reduction factor r304 1
Reduction factor rSt37 1.2
Node typeStandard node
AS-Interface specificationV2.1
Required gateway specification≥ V2.1
Output type2-wire
Nominal ratings
Operating voltage26.5 ... 31.9 V via AS-i bus system
Switching frequency0 ... 100 Hz
Reverse polarity protectionreverse polarity protected
Operating current100 mA
Indicators/operating means
LED POWERAS-Interface voltage; LED green
LED INswitching state (input); LED yellow
LED OUTbinary LED yellow/red
yellow: switching state
red: lead breakage/short-circuit
Electrical specifications
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Connection (system side)screw terminals
Core cross section (system side)up to 2.5 mm2
Connection (valve side)screw terminals
Core cross section (valve side)up to 2.5 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP00
Material
HousingPBT
Dimensions
Height99 mm
Width67 mm
Length34 mm
NoteThe valve voltage is limitedof max. 26.4 V; valve power max. 2.1 W

Classifications

SystemClasscode
ECLASS 13.027273901
ECLASS 12.027273901
ECLASS 11.027220501
ECLASS 10.0.127220501
ECLASS 9.027220501
ECLASS 8.027220501
ECLASS 5.127220501
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: PL1-F25-B3-S

Product Documentation: PL1-F25-B3-S

Language Selection:
Product informationLanguageFile TypeFile Size
Technical information / Technische InformationALLPDF271 KB

Design / Simulation: PL1-F25-B3-S

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1834 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.