Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product NMB10-18GH50-E2-V1
Not available for purchase
Not available for purchase

Inductive sensor NMB10-18GM50-E2-V1-F

NMB10-18GM50-E2-V1-F
  • 10 mm flush
  • Active surface metal
  • One-piece housing with stainless steel (V4A; 1.4435)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NMB10-18GM50-E2-V1-F

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance10 mm
Installationflush in mild steel
Output polarityDC
Assured operating distance0 ... 8.1 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.25
Reduction factor r304 0.5 (0.9 of material thickness 2 mm)
Reduction factor rSt37 1
Output type3-wire
Nominal ratings
Installation conditions
A0 mm
B16 mm
C30 mm
F60 mm
Operating voltage10 ... 30 V
Switching frequency0 ... 300 Hz
Hysteresis3 ... 15 typ. 5 %
Reverse polarity protectionyes
Short-circuit protectionyes
Voltage drop≤ 2 V
Operating current0 ... 200 mA
Off-state current≤ 0.1 mA
No-load supply current≤ 10 mA
Time delay before availability≤ 40 ms
Switching state indicatorLED, yellow
Limit data
Operating pressure statically60 bar (870.2 psi) max.
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialStainless steel 1.4435 / AISI 316L
Sensing faceStainless steel 1.4435 / AISI 316L
Degree of protectionIP68 / IP69K
Mass24 g
Dimensions
Length63.5 mm
Diameter18 mm
General information
Assembly dimensionsx: 18 mm
y: ≥ 4 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NMB10-18GM50-E2-V1-F

Design / Simulation: NMB10-18GM50-E2-V1-F

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP109 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ65 KB

Approvals: NMB10-18GM50-E2-V1-F

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationE87056ALLPDF451 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2827BALLPDF1220 KB
UK Declaration of Conformity (P+F)TDOC-6052_ENGENGPDF1234 KB

Associated Products: NMB10-18GM50-E2-V1-F

Accessories

Mounting flange, 18 mmfa

Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.