Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Inductive sensor NJ2-V3-N-0,21M

NJ2-V3-N-0,21M
  • Comfort series
  • 2 mm flush


NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ2-V3-N-0,21M

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distance2 mm
Installationflush
Assured operating distance0 ... 1.62 mm
Reduction factor rAl 0.25
Reduction factor rCu 0.2
Reduction factor r304 0.7
Output type2-wire
Nominal ratings
Nominal voltage8 V
Switching frequency0 ... 1000 Hz
Hysteresistyp. %
Current consumption
Measuring plate not detectedmin. 3 mA
Measuring plate detected≤ 1 mA
Functional safety related parameters
MTTFd11770 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Mechanical specifications
Connection typecable PVC , 210 mm
Core cross section0.14 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Cable
Bending radius> 10 x cable diameter
Dimensions
Height10.2 mm
Width27.8 mm
Length16 mm
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NJ2-V3-N-0,21M

Product Documentation: NJ2-V3-N-0,21M

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF54 KB

Approvals: NJ2-V3-N-0,21M

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF99 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 00 ATEX 2032 XALLPDF29293 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.