Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Inductive sensor PL4-F25-N4-S

PL4-F25-N4-S
  • For installation in housing
  • PL4... with 2 valve connections
  • Screw terminals
  • Direct mounting on standard actuators


NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  PL4-F25-N4-S

General specifications
Switching function2 x normally closed (NC)
Output typeNAMUR
Rated operating distance3 mm
Installationflush mountable
Assured operating distance0 ... 2.43 mm
Actual operating distance2.6 ... 2.6 mm typ.
Reduction factor rAl 0.5
Reduction factor rCu 0.4
Reduction factor r304 1
Reduction factor rSt37 1.2
Reduction factor rBrass 0.63
Output type2-wire
Nominal ratings
Nominal voltage8.2 V (Ri approx. 1 kΩ)
Operating voltage5 ... 25 V
Switching frequency0 ... 100 Hz
Hysteresistyp. 5 %
Reverse polarity protectionreverse polarity protected
Current consumption
Measuring plate not detected≥ 3 mA
Measuring plate detected≤ 1 mA
Time delay before availability≤ 1 ms
Switching state indicatorLED, yellow
Valve status indicatorLED, yellow
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
Electromagnetic compatibilityNE 21:2007
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Connection (system side)screw terminals
Core cross section (system side)up to 2.5 mm2
Connection (valve side)screw terminals
Core cross section (valve side)up to 2.5 mm2
Housing materialPBT
Sensing facePBT
Dimensions
Height99 mm
Width67 mm
Length34 mm
NoteInstallation in housing
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027273901
ECLASS 12.027273901
ECLASS 11.027220501
ECLASS 10.0.127220501
ECLASS 9.027220501
ECLASS 8.027220501
ECLASS 5.127220501
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: PL4-F25-N4-S

Datasheet: PL4-F25-N4-S

DatasheetFile TypeFile Size
Datasheet PL4-F25-N4-SPDF164 KB
Datasheet PL4-F25-N4-SPDF141 KB
Fiche de données PL4-F25-N4-SPDF45 KB
Datenblatt PL4-F25-N4-SPDF138 KB
Scheda tecnica PL4-F25-N4-SPDF138 KB
Hoja de datos PL4-F25-N4-SPDF43 KB

Documents: PL4-F25-N4-S

Instruction manualsFile TypeFile Size
Instruction manualPDF57 KB
Manuel d'instructionsPDF59 KB
BetriebsanleitungPDF58 KB
Manuale di istruzioniPDF55 KB
Manual de instruccionesPDF58 KB
Technical information
Technical information / Technische InformationPDF271 KB

CAD+CAE: PL4-F25-N4-S

CADFile TypeFile Size
CAD 3-D / CAD 3-DSTP3207 KB

Approvals+Certificates: PL4-F25-N4-S

CertificatesFile TypeFile Size
EU TUV Nord ATEX ia 2G, 1G, 1D s. certificatePDF5439 KB

Associated Products: PL4-F25-N4-S

Accessories
fa
fa
fa
fa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.