Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Inductive sensor NMB10-18GM55-Z4-C-300MM-V1

NMB10-18GM55-Z4-C-300MM-V1
  • 10 mm flush
  • Stainless steel sensing face
  • Increased operating distance
  • Weld Immune

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NMB10-18GM55-Z4-C-300MM-V1

General specifications
Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distance10 mm
Installationflush (Requirements: see drawing below)
Output polarityDC
Assured operating distance0 ... 8.1 mm
Actuating elementFerrous and nonferrous targets
Reduction factor rAl 0.4
Reduction factor rCu 0.25
Reduction factor r304 0.85
Reduction factor rSt37 1
Output type2-wire
Nominal ratings
Operating voltage6 ... 30 V
Switching frequency5 Hz
Hysteresis5 ... 15 typ. 10 %
Reverse polarity protectionyes
Short-circuit protectionyes
Voltage drop< 3 V DC
Operating current2 ... 100 mA
Off-state current< 400 µA
Mag. Field strength, AC fields250 mT
Mag. Field strength, DC fields250 mT
Indicators/operating means
Operation indicatorLED, red Output
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection typeCable connector M12 x 1 , 4-pin with TPE cable , 300 mm
Housing materialXylan coated - Stainless steel 1.4305 / AISI 303
Sensing faceXylan coated - Stainless steel 1.4305 / AISI 303
Degree of protectionIP67 / IP68 / IP69K - cordset dependent according to cable specification
Dimensions
Length55 mm
Diameter18 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NMB10-18GM55-Z4-C-300MM-V1

Product Documentation: NMB10-18GM55-Z4-C-300MM-V1

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF1054 KB

Design / Simulation: NMB10-18GM55-Z4-C-300MM-V1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP55 KB

Approvals: NMB10-18GM55-Z4-C-300MM-V1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF99 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB

Associated Products: NMB10-18GM55-Z4-C-300MM-V1

Accessories

Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
Female cordset single-ended M12 straight A-coded, 4-pin, POC cable welding-bead resistant orange, suitable for robotic applications, torsion resistant, oil resistant, molecularly cross-linkedfa
Mounting aidfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.