Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | 8 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 6.48 mm | |
Reduction factor rAl | 0.45 | |
Reduction factor rCu | 0.4 | |
Reduction factor r304 | 0.7 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V | |
Switching frequency | 0 ... 400 Hz | |
Hysteresis | typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 2.5 V | |
Operating current | 0 ... 200 mA | |
Off-state current | 0 ... 0.5 mA typ. 0.1 µA at 25 °C | |
No-load supply current | ≤ 10 mA | |
Time delay before availability | ≤ 20 ms | |
Switching state indicator | all direction LED, yellow | |
Functional safety related parameters | ||
MTTFd | 1630 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
e1 Type approval | 2006/28/EG | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Cable connector Deutsch with PUR cable L = 635 mm ± 10 mm |
|
Connection assembly | (1) sensor (2) Identification Number (3) Cable tie (4) Schlemmer rubber bushing, 8500495 (5) Schlemmer corrugated tube 120010 (6) Deutsch backshell 1011-259-0305 (7) Deutsch housing DT06-3S-C015 (8) Deutsch contact 1062-16-0622 (9) Deutsch wedge W3S |
|
Core cross section | 0.75 mm2 | |
Housing material | brass, nickel-plated | |
Sensing face | PBT | |
Degree of protection | IP68 / IP69K | |
Dimensions | ||
Length | 50 mm | |
Diameter | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet NBB8-18GM50-E2-M-Y257916 | 300 KB | |
Datasheet NBB8-18GM50-E2-M-Y257916 | 231 KB | |
Fiche de données NBB8-18GM50-E2-M-Y257916 | 699 KB | |
Datenblatt NBB8-18GM50-E2-M-Y257916 | 696 KB | |
Scheda tecnica NBB8-18GM50-E2-M-Y257916 | 696 KB | |
Datasheet NBB8-18GM50-E2-M-Y257916 | 705 KB | |
Folha de dados NBB8-18GM50-E2-M-Y257916 | 700 KB | |
Hoja de datos NBB8-18GM50-E2-M-Y257916 | 698 KB | |
Datasheet NBB8-18GM50-E2-M-Y257916 | 706 KB |
Certificates | File Type | File Size |
---|---|---|
Canada USA CSA Ordinary Location | 99 KB | |
Canada USA UL Ordinary Location | 289 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|