Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | change-over contact | |
Rated operating distance | 3 ... 15 mm | |
Installation | non-flush | |
Output polarity | AC/DC | |
Nominal ratings | ||
Operating voltage | 24 ... 240 V AC/DC | |
Hysteresis | 2 ... 15 typ. 5 % | |
Reverse polarity protection | reverse polarity tolerant | |
Short-circuit protection | no | |
Operating current | 5 ... 50 mA | |
Lowest operating current | 5 mA | |
Indicators/operating means | ||
Potentiometer | Potentiometer 1: ON delay 1 s .... 600 s Potentiometer 2: OFF delay 1 s .... 600 s Potentiometer 3: sensing range 3 ... 15mm |
|
Switching state | LED | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Core cross section | 5 x 0.75 mm2 | |
Housing material | POM | |
Sensing face | POM | |
Degree of protection | IP65 | |
Dimensions | ||
Length | 132 mm | |
Diameter | 32 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274201 |
ECLASS 12.0 | 27274201 |
ECLASS 11.0 | 27270102 |
ECLASS 10.0.1 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 5.1 | 27270102 |
ETIM 9.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 5.0 | EC002715 |
UNSPSC 12.1 | 39121550 |
Accessories | ||||||
---|---|---|---|---|---|---|
|