Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Read head WCS3A-LS1**

WCS3A-LS1**
  • Non-contact, absolute position encoder
  • RS 485 interface
  • Automatic detection of dirt accumulation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WCS3A-LS1**

Product Description
Reading head, RS-485 interface, without RS-485 termination resistor
General specifications
Passage speed≤ 12.5 m/s
Measuring rangemax. 314.5 m
Resolution± 0.4 mm (1,250 positions/m)
Indicators/operating means
Operation indicatorLED green: power on
Data flow indicatorLED yellow: data communication active
Velocity indicatorLED yellow (only with Option S, speed output)
off, if speed limit is exceeded (instead of data flow display)
Error indicatorLED red
flashing: read head outside of code rail
solid on: internal diagnostic test failed
DisplayDisplay module, 6-digit (only with option D, display)
adaptable to installation position
Electrical specifications
Operating voltage24 V DC, ± 20 %
Power consumption2 VA
with Option H, heating: 9 VA
Interface
Interface typeRS 485 interface
Data output codebinary code
Transfer rateBaud rate 19.2 kBit/s ... 187.5 kBit/s (to be specified with order)
Terminationwithout RS 485 termination
Output
Output velocityPNP. open collector, short-circuit protected low active
(only with Option S, speed output)
Internal resistor470 Ω
Switching voltage24 V DC
Standard conformity
Electromagnetic compatibilityemitted interference to EN 50081-2
noise immunity to EN 50082-1
increased intensity level, evaluation criterion A
Ambient conditions
Operating temperature0 ... 60 °C (32 ... 140 °F)
with Option H, heating: -40 ... 60 °C (-40 ... 140 °F)
Relative humidity90 % , noncondensing
Mechanical specifications
Connection type9-pin Sub-D connector
Cable diameter4.5 ... 7.5 mm
Degree of protectionIP54
Material
HousingPolyamide (PA) , Polycarbonate , ABS
Mass500 g
General information
Ordering informationMounting plate and SUB-D cable socket (IP65) included with delivery

Classifications

SystemClasscode
ECLASS 13.027270918
ECLASS 12.027270918
ECLASS 11.027270701
ECLASS 10.0.127270701
ECLASS 9.027270701
ECLASS 8.027270701
ECLASS 5.127270701
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.141111945

Details: WCS3A-LS1**

Product Documentation: WCS3A-LS1**

Language Selection:
Product informationLanguageFile TypeFile Size
Setting of configuration switches / Einstellung der KonfigurationsschalterALLPDF278 KB
Manuals
ManualENGPDF12338 KB
Manual WCS ElectricalENGPDF4782 KB

Associated Products: WCS3A-LS1**

Accessories
Mounting plate for reading heads WCS2 and WCS3, Universal mounting plate for all reading heads WCS2... and WCS3...fa