Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Reading head, SSI interface, Gray code |
General specifications | ||
---|---|---|
Passage speed | ≤ 12.5 m/s | |
Measuring range | max. 314.5 m | |
Resolution | ± 0.4 mm (1,250 positions/m) | |
Indicators/operating means | ||
Operation indicator | LED green: power on | |
Data flow indicator | LED yellow: data communication active | |
Error indicator | LED red flashing: read head outside of code rail solid on: internal diagnostic test failed |
|
Display | Display module, 6-digit (only with option D, display) adaptable to installation position |
|
Electrical specifications | ||
Operating voltage | 24 V DC, ± 20 % | |
Power consumption | 2 VA with Option H, heating: 9 VA |
|
Interface | ||
Interface type | SSI interface | |
Data output code | Gray code , 25 bit | |
Clock frequency | 100 ... 500 kHz | |
Standard conformity | ||
Electromagnetic compatibility | emitted interference to EN 50081-2 noise immunity to EN 50082-1 increased intensity level, evaluation criterion A |
|
Ambient conditions | ||
Operating temperature | 0 ... 60 °C (32 ... 140 °F) with Option H, heating: -40 ... 60 °C (-40 ... 140 °F) |
|
Relative humidity | 90 % , noncondensing | |
Mechanical specifications | ||
Connection type | 9-pin Sub-D connector | |
Cable diameter | 4.5 ... 7.5 mm | |
Degree of protection | IP54 | |
Material | ||
Housing | Polyamide (PA) , Polycarbonate , ABS | |
Mass | 500 g | |
General information | ||
Ordering information | Mounting plate and SUB-D cable socket (IP65) included with delivery |
System | Classcode |
---|---|
ECLASS 13.0 | 27270918 |
ECLASS 12.0 | 27270918 |
ECLASS 11.0 | 27270701 |
ECLASS 10.0.1 | 27270701 |
ECLASS 9.0 | 27270701 |
ECLASS 8.0 | 27270701 |
ECLASS 5.1 | 27270701 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 41111945 |
Product information | Language | File Type | File Size |
---|---|---|---|
Setting of configuration switches / Einstellung der Konfigurationsschalter | ALL | 278 KB | |
Manuals | |||
Manual | ENG | 12338 KB | |
Manual WCS Electrical | ENG | 4782 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|