| Product Description | ||
| Read head, RS 485 interface, with RS 485 termination resistor | ||
| General specifications | ||
| Passage speed | ≤ 2.2 m/s | |
| Measuring range | max. 100 m | |
| Free tolerances to code rail | horizontal: 31 mm ( ± 15.5 mm ) vertical: 28 mm ( ± 14 mm ) |
|
| Resolution | ± 1 mm | |
| Functional safety related parameters | ||
| MTTFd | 50 a | |
| Mission Time (TM) | 10 a | |
| Diagnostic Coverage (DC) | 0 % | |
| Indicators/operating means | ||
| Operating display | LED green: power on | |
| Data flow display | LED yellow: data communication active | |
| Error display | LED red flashing: read head outside of code rail solid on: internal diagnostic test failed |
|
| Electrical specifications | ||
| Operating voltage | 10 ... 30 V DC | |
| Power consumption | 2 VA |
|
| Interface | ||
| Interface type | RS 422 | |
| Data output code | binary code | |
| Protocol | see protocol description | |
| Transfer rate | Baud rate 19.2 kBit/s | |
| Standard conformity | ||
| Emitted interference | DIN EN 61000-6-4 , DIN EN 12015 | |
| Noise immunity | DIN EN 61000-6-2 , DIN EN 12016 | |
| Shock resistance | DIN EN 60068-2-27, half sine 30 g, 18 ms | |
| Vibration resistance | DIN EN 60068-2-6, sine, 5 g, 10 - 2000 Hz, 10 cycles | |
| Approvals and certificates | ||
| CSA approval | cCSAus Certified, General Purpose Class 2 power source |
|
| CCC approval | CCC approval / marking not required for products rated ≤36 V | |
| Ambient conditions | ||
| Operating temperature | 0 ... 60 °C (32 ... 140 °F) |
|
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Relative humidity | 90 % , noncondensing | |
| Mechanical specifications | ||
| Connection type | 8-pin, M12 x 1 connector | |
| Protection degree | IP54 | |
| Material | ||
| Housing | ABS , PC (Polycarbonate) | |
| Mass | 500 g | |
| General information | ||
| Ordering information | Mounting plate included with delivery | |
| Product information | Language | File Type | File Size |
| Catalog Position Encoding System, WCS | ENG | 6279 KB | |
| Catalogue Système de position WCS | FRA | 4413 KB | |
| Katalog Weg-Codier-System WCS | GER | 6343 KB | |
| Catálogo Sistema codificador de posición WCS | SPA | 4177 KB | |
| Katalog Weg-Codier-System WCS/Catalog Position Encoding System, WCS | ZHO | 5178 KB |
| Certificates | Certificate No. | File Type | File Size |
| Europe Pepperl+Fuchs 2004/108/EC (EMC) Declaration of Conformity | PF 08 CERT 1262 | 357 KB | |
| US CA CSA | 1007121 (LR96321-2) | 101 KB |
| Matching system components | Name |
| WCS-HP-R | WCS mounting bracket system |
| Accessories | Name |
| WCS-MB-R1 | WCS mounting bracket system |
| WCS-MB-R2 | WCS mounting bracket system |
| WCS-HP-R | WCS mounting bracket system |
| WCS-MT-R | WCS mounting bracket system |
| WCS-MP1 | WCS accessories |