Accessory of |
|
|
|
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Switching function: Normally open (NO), Output type: PNP, Installation: flush in non-magnetic metal, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Threading: with, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP67fa |
|
|
|
|
Switching function: Normally open (NO), Output type: PNP, Installation: flush in non-magnetic metal, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Threading: with, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4404 / AISI 316L, Degree of protection: IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Metal face proximity sensors, metal face, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Threading: M8 x 1, Material: PURfa |
|
|
|
|
Metal face proximity sensors, metal face, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Threading: M8 x 1, Material: PURfa |
|
|
|
|
Metal face proximity sensors, metal face, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Metal face proximity sensors, metal face, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Metal face proximity sensors, metal face, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Metal face proximity sensors, metal face, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Metal face proximity sensors, metal face, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Threading: M8 x 1, Material: PURfa |
|
|
|
|
Metal face proximity sensors, metal face, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Threading: M8 x 1, Material: PURfa |
|
|
|
|
Metal face proximity sensors, metal face, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Metal face proximity sensors, metal face, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Metal face proximity sensors, metal face, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Metal face proximity sensors, metal face, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Cable connector M8 x 1 , TPE cable Sheath: 150 mm, Housing material: Xylan coated - Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Metal face proximity sensors, metal face, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Cable connector M12 x 1 , TPE cable Sheath: 150 mm, Housing material: Xylan coated - Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Metal face proximity sensors, metal face, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 6 ... 30 V DC, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Xylan coated - Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Threading: M12 x 1, Material: POCfa |
|
|
|
|
Metal face proximity sensors, metal face, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush in mild steel, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Cable connector M8 x 1 , 3-pin with PVC Cable, 150 mm, Housing material: Xylan coated - Stainless steel 1.4305 / AISI 303fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Cable connector M8 x 1 , 3-pin with PVC cable 500 mm, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa |
|
|
|
|
magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 5 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67, Material: PURfa |
|
|
|
|
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , L = 115 mm, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , L = 255 mm, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Cable connector M8 x 1 , PVC , 300 mm, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67, Material: PVC, Length: 150 mm ± 10 mmfa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 3 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67, Material: PURfa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67, Material: PURfa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 5 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 8 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 5 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 5 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Cable connector M8 x 1 , PVC , 200 mm, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Cable connector M12 x 1 , PVC , 500 mm, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Cable connector M12 x 1 , PUR , 500 mm, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67, Material: PVCfa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 10 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 5 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67, Material: PURfa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 5 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 10 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 3 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 10 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 5 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Cable connector M8 x 1 , 3-pin with PVC cable 300 mm, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 3 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67, Material: PURfa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Reduction factor 1, magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 3-pin, Housing material: Brass, PTFE coated, Degree of protection: IP67fa |
|
|
|
|
Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Threading: M12 x 1, Material: PURfa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 3 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 5 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 5 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Threading: M8 x 1, Material: PURfa |
|
|
|
|
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Threading: M12 x 1, Material: PVCfa |
|
|
|
|
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Switching element function: DC NO, Installation: non-flush, Output polarity: DC, Output type: 2-wire, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel, Degree of protection: IP67fa |
|
|
|
|
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 10 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Switching function: Normally closed (NC), Output type: Two-wire, Installation: non-flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Switching function: Normally closed (NC), Output type: Two-wire, Installation: non-flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Switching function: Normally open (NO), Output type: Two-wire, Installation: non-flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Switching function: Normally closed (NC), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Switching function: Normally open (NO), Output type: Two-wire, Installation: non-flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Switching function: Normally closed (NC), Output type: Two-wire, Installation: non-flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 3.5 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 5 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 5 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67, Material: PVC, Length: 370 mm ± 5 mmfa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: complementary, Output type: NPN, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 600 mm, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Brass, PTFE coated, Degree of protection: IP67, Threading: M12 x 1, Material: PURfa |
|
|
|
|
magnetic field resistant, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: cable PVC , 2 m, Housing material: Brass, PTFE coated, Degree of protection: IP67fa |
|
|
|
|
Switching function: Normally open (NO), Output type: Two-wire, Installation: non-flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable PUR , 2 m, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin with PUR cable 200 mm, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin with PVC cable 200 mm, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP65 / IP66 / IP67fa |
|
|
|
|
Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa |
|
|
|
|
Switching function: Normally closed (NC), Output type: Two-wire, Installation: non-flush, Output polarity: DC, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug M8 x 1 , 3-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|
|
|
|
Extended temperature range, Switching function: Normally closed (NC), Output type: NAMUR, Installation: flush, Output type: 2-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Equipment protection level Ga: IECEx PTB 11.0037X, Equipment protection level Gb: IECEx PTB 11.0037X, Equipment protection level Da: IECEx PTB 11.0037X, Equipment protection level Mb: IECEx PTB 11.0037X, Equipment protection level Ga: PTB 00 ATEX 2048 Xfa |
|
|
|
|
Metal face proximity sensors, metal face, Weld immune proximity sensors, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M8, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Xylan coated - Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa |
|