Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Mounting aid OMH-LL-M3

OMH-LL-M3
  • Wide selection of mating fiber optic cables
  • Thread M3
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-LL-M3

Product Description
Mounting bracket for fiber optic cable, M3 thread
Mechanical specifications
MaterialStainless steel
Massapprox. 10 g

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: OMH-LL-M3

Design / Simulation: OMH-LL-M3

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP31 KB

Associated Products: OMH-LL-M3

Accessory of
Plastic fiber optic - diffuse, Series: Plastic fiber optic - diffuse, End piece: thread, Sheathing: PVC, Special features: coaxial, Device series: SU18 ; SU18/35 ; SU19, Fiber optic length: 2000 mm , adjustablefa
Plastic fiber optic - diffuse, Series: Plastic fiber optic - diffuse, End piece: thread, Sheathing: PVC, Special features: coaxial, Device series: SU18 ; SU18/35 ; SU19, Fiber optic length: 2000 mm , adjustablefa
Plastic fiber optic - thru-beam, Series: Plastic fiber optic - thru-beam, End piece: thread, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LL, Fiber optic length: 2000 mm , adjustablefa
Plastic fiber optic - thru-beam, Series: Plastic fiber optic - thru-beam, End piece: thread, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LL, Fiber optic length: 2000 mm , adjustablefa
Plastic fiber optic - diffuse, Series: Plastic fiber optic - diffuse, End piece: Thread / cylindrical right angle, Sheathing: PVC, Special features: coaxial, Device series: SU18 ; SU18/35 ; SU19, Fiber optic length: 2000 mm , adjustablefa
Plastic fiber optic - diffuse, Series: Plastic fiber optic - diffuse, End piece: thread, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19, Fiber optic length: 2000 mm , adjustablefa
Plastic fiber optic - thru-beam, Series: Plastic fiber optic - thru-beam, End piece: thread, Sheathing: PVC, Special features: high flexibility, Device series: SU18 ; SU18/35 ; SU19, Fiber optic length: 2000 mm , adjustablefa
Plastic fiber optic - thru-beam, Series: Plastic fiber optic - thru-beam, End piece: thread, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LL, Fiber optic length: 2000 mm , adjustablefa
Plastic fiber optic - diffuse, Series: Plastic fiber optic - diffuse, End piece: thread, Sheathing: PVC, Special features: High precise, Device series: SU18 ; SU18/35 ; SU19, Fiber optic length: 2000 mm , adjustablefa
Plastic fiber optic - diffuse, Series: Plastic fiber optic - diffuse, End piece: thread, Sheathing: PVC, Special features: High precise, Device series: SU18 ; SU18/35 ; SU19, Fiber optic length: 2000 mm , adjustablefa
Plastic fiber optic - thru-beam, Series: Plastic fiber optic - thru-beam, End piece: thread, Sheathing: PVC, Special features: High detection range, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LL, Fiber optic length: 2000 mm , adjustablefa
Plastic fiber optic - thru-beam, Series: Plastic fiber optic - thru-beam, End piece: thread, Sheathing: PVC, Special features: high flexibility, Device series: SU18 ; SU18/35 ; SU19, Fiber optic length: 2000 mm , adjustablefa
Glass fiber optic - thru-beam with silicon covering, Series: Glass fiber optic - thru-beam, End piece: thread, Sheathing: silicone, Special features: high flexibility, Device series: SU18 ; SU18/35 ; SU19fa
Plastic fiber optic - diffuse, Series: Plastic fiber optic - diffuse, End piece: thread, Sheathing: PVC, Special features: high flexibility, Device series: SU18 ; SU18/35 ; SU19, Fiber optic length: 2000 mm , adjustablefa
Plastic fiber optic - diffuse, Series: Plastic fiber optic - diffuse, End piece: Bendable tip, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19fa
Glass fiber optic - diffuse with silicon covering, Series: Glass fiber optic - diffuse, End piece: thread, Sheathing: silicone, Special features: high flexibility, Device series: SU18 ; SU18/35 ; SU19fa
Plastic fiber optic - thru-beam, Series: Plastic fiber optic - thru-beam, End piece: thread, Sheathing: PVC, Device series: SU18 ; SU18/35 ; SU19, Fiber optic length: 2000 mm , adjustablefa
Plastic fiber optic - thru-beam, Series: Plastic fiber optic - thru-beam, End piece: thread, Sheathing: PVC, Special features: High precise, Device series: SU18 ; SU18/35 ; SU19 ; ML17-LL, Fiber optic length: 2000 mm , adjustablefa