Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Universal sensor system for detecting vehicles |
General specifications | ||
---|---|---|
Marking | CE | |
Operating mode | Continuous signal / direction detection | |
Functional safety related parameters | ||
MTTFd | 306 a | |
Mission Time (TM) | 20 a | |
Indicators/operating means | ||
Control elements | DIP switch | |
Switching state | LED | |
Electrical specifications | ||
Operating voltage | 230 V AC ( galvanically isolated from loop ) | |
Ripple | -15 %/+10 % | |
Power consumption | 2.2 VA | |
Calibration time | 2 s | |
Loop inductivity | 100 ... 1000 µH | |
Loop frequency | 20 ... 120 kHz | |
Input | ||
Number of channels | 2 | |
Output | ||
Signal output | 2 relay outputs | |
Switching voltage | 250 V AC | |
Switching current | 6 A | |
Pulse length | period | |
Response time | 200 ms | |
Ambient conditions | ||
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP30 | |
Connection | Plug socket ; 11-pin Terminal connection ≤ 1.5 mm2 | |
Dimensions | ||
Height | 75 mm | |
Width | 37.5 mm | |
Depth | 71 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280490 |
ECLASS 12.0 | 27280490 |
ECLASS 11.0 | 27280490 |
ECLASS 10.0.1 | 27280490 |
ECLASS 9.0 | 27280490 |
ECLASS 8.0 | 27280490 |
ECLASS 5.1 | 27281001 |
ETIM 9.0 | EC002887 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC001442 |
UNSPSC 12.1 | 46161510 |
Together with the inductive loops laid beneath the surface, the loop detectors form a universal sensor system for detecting vehicles. Vehicles that enter the inductive loop change the resonant frequency. The microprocessor in the loop detector measures and analyzes this frequency change. The analysis is automatically and periodically adjusted to the respective loop, ensuring that any changes in the loop inductance caused by temperature, humidity, or component age are automatically compensated for.
We are sorry, there are no documents for your language selection. Please select another language. |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 370 KB | |
Manuals | |||
Manual Laying loops for loop detector LC10-1 und LC10-2 | ENG | 1994 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 263 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1828A | ALL | 266 KB |