Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
Charger for OHV200 |
Indicators/operating means | ||
---|---|---|
Operation indicator | LED green | |
Electrical specifications | ||
Operating voltage | 5 V DC | |
Operating current | max. 1 A | |
Interface | ||
Physical | Mini USB | |
Output | ||
Output current | max. 514 mA | |
Output voltage | 4.2 V DC | |
Compliance with standards and directives | ||
Standard conformity | ||
Emitted interference | EN 55022:2006 | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Storage temperature | -30 ... 65 °C (-22 ... 149 °F) | |
Mechanical specifications | ||
Connection | Supply voltage: 5.5 mm hollow socket Interface : Mini USB |
|
Mass | 139 g | |
Dimensions | 115 mm x 83 mm x 60 mm (l x w x h) | |
Height | 60 mm | |
Width | 83 mm | |
Length | 115 mm | |
General information | ||
Scope of delivery | charger |
System | Classcode |
---|---|
ECLASS 13.0 | 27310192 |
ECLASS 12.0 | 27310192 |
ECLASS 11.0 | 27319290 |
ECLASS 10.0.1 | 27319090 |
ECLASS 9.0 | 27319290 |
ECLASS 8.0 | 27319290 |
ECLASS 5.1 | 27310290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 43211711 |
The OHV-CHARGER-B15 charger allows you to charge the OHV200* handheld. The charger also includes a mini USB connection for transferring data.
Datasheet | File Type | File Size |
---|---|---|
Datasheet OHV-CHARGER | 122 KB | |
Fiche de données OHV-CHARGER | 125 KB | |
Datenblatt OHV-CHARGER | 121 KB | |
Hoja de datos OHV-CHARGER | 127 KB |
Declaration of Conformity | File Type | File Size |
---|---|---|
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | 30 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|