Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Measuring range -10 V ... +10 V |
General specifications | ||
---|---|---|
Signal type | Analog input | |
Supply | ||
Rated voltage | 12 ... 35 V DC loop powered | |
Power dissipation | 0.4 W | |
Input | ||
Connection | terminals 1+, 2- | |
Voltage range | -10 ... 10 V (factory adjustment) | |
Load | min. 100 kΩ | |
Output | ||
Connection | terminals 9+, 8- | |
Load | ≤ (supply voltage -12 V) / 0.02 A | |
Current output | 4 ... 20 mA , limited to ≤ 35 mA | |
Transfer characteristics | ||
Measurement range | -10 ... +10 V, zero point ± 1 % of full-scale value, span ± 1.5 % of full-scale value |
|
Deviation | ||
After calibration | 0.1 % of full-scale value | |
Temperature effect | span: 0.050 % of span /K zero point: 0.060 % of span /K |
|
Linearization | ≤ 0.04 % of full-scale value | |
Influence of supply voltage | 6.5 ppm/V | |
Rise time | 250 ms | |
Galvanic isolation | ||
Input/Output | Basic insulation according to EN 50178, rated insulation voltage 253 Veff | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Conformity | ||
Insulation coordination | EN 50178 | |
Galvanic isolation | EN 50178 | |
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 100 g | |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) , housing type B2 | |
Height | 119 mm | |
Width | 20 mm | |
Length | 115 mm | |
General information | ||
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210107 |
ECLASS 12.0 | 27210107 |
ECLASS 11.0 | 27210107 |
ECLASS 10.0.1 | 27210107 |
ECLASS 9.0 | 27210107 |
ECLASS 8.0 | 27210107 |
ECLASS 5.1 | 27210107 |
ETIM 9.0 | EC002475 |
ETIM 8.0 | EC002475 |
ETIM 7.0 | EC002475 |
ETIM 6.0 | EC002475 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Manuals | Language | File Type | File Size |
---|---|---|---|
System Manual | ENG | 3694 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2510 KB |
CAE | |||
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 47 KB |