Serviceline Information

Literature

Technical Documents

More Information

Links


  • 2-channel
  • Installation in Zone 1
  • WirelessHART converter
  • Battery operated
  • TC or RTD input
  • Output WirelessHART wireless interface
  • Internal antenna

Datasheet as PDF in following languages:


Technical Data: WHA-UT-F7B1-0-PP-Z1-Ex2

Supply
Rated voltage3.6 V DC , battery operated
Power loss/power consumption< 0.09 W
Input
Connectionterminals 1, 2, 3, 4
RTDtype Pt100, Pt1000 (IEC 751: 1995; GOST: alpha = 0.391)
Connection2-wire: 2 sensors, 3- or 4-wire: 1 sensor
Lead resistancemax. 10 Ω
Measuring circuit monitoringsensor breakage
Thermocouplestype E, J, K, T (IEC 584-1)
Cold junction compensationinternal , external
Measuring circuit monitoringsensor breakage
Measurement rangetype K: -270 ... 1370 °C
type T: -270 ... 400 °C
type E: -270 ... 1000 °C
type J: -210 ... 1200 °C
Resistor
Measurement range0 ... 500 Ω , 0 ... 4000 Ω
VoltagemV Input
Measurement range-100 ... 100 mV , 0 ... 300 mV
Input resistance≥ 1 MΩ
Output
Output variablesPV: input 1 (°C, Ω, mV)
SV: input 2 (°C, Ω, mV)
TV: CJC temperature (°C)
estimated battery life (days)
battery voltage (volts)
residual battery capacity (%)
Transfer characteristics
Accuracy- internal cold junction compensation error ± 1,5 °C (typ. acc. to IEC 61298-3)
- external cold junction compensation error ± 1 °C (typ.)
- resolution error < 0.1 °C
- accuracy TC ± 20 µV
- accuracy RTD: ± 100 mΩ
Indicators/settings
Parameter assignment- sampling period: 1, 2, 5, 10, 30 seconds or 1, 2, 5, 10, 30, 60 minutes
- transmit power: configurable 0 dBm or 10 dBm (EIRP)
- sensor type
- mapping of input measuring values 1 and 2 into primary variable (PV) and secondary variable (SV)
- publishing of up to three messages from the device, transmission rate selectable from 4 seconds to 60 minutes
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Radio and telecommunication terminal equipmentThe usage of 2.4 GHz equipment is bound to local restrictions. Ensure that restrictions allow usage of this product before commisioning.
Directive 99/5/ECETSI EN 300328: V1.7.1 (2006-10), ETSI EN 301489-17: V1.2.1 (2002-08), EN 60950:2001
FCC CFR47 Part 15 B and CANSI C63.4-2003
Conformity
Protection degreeIEC 60529
AccuracyIEC 61298-3
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
test setup and execution acc. to EN 60068-2-60
Mechanical specifications
Protection degreeIP65
Massapprox. 1000 g
Dimensions77 x 129 x 177 mm (3 x 5.08 x 6.97 in)
Mountingpanel or pole mounting
Data for application in connection with Ex-areas
EC-Type Examination CertificateIMQ 09 ATEX 008X
Group, category, type of protectionEx-Hexagon II 2(1)G Ex ia [ia] IIC T4
Directive conformity
Directive 94/9/ECEN 60079-0:2006, EN 60079-11:2007, EN 60079-26:2007
International approvals
FM approvalnot yet available
IECEx approvalIECEx INE 09.0025X
Approved forEx ia IIC T4

Documents: WHA-UT-F7B1-0-PP-Z1-Ex2

ManualsLanguageFile TypeFile Size
Manual WirelessHART Temperature ConverterENGPDF2842 KB
Product information
Quick Start Guide WirelessHART NetworkENGPDF2045 KB
Quick Start Guide WirelessHART NetzwerkGERPDF2049 KB
Quick Start Guide WirelessHART Netzwerk/Quick Start Guide WirelessHART NetworkKORPDF2515 KB
Software Release Notes WHA-UTENGPDF42 KB

CAD+CAE: WHA-UT-F7B1-0-PP-Z1-Ex2

CADFile TypeFile Size
Abmessungszeichnung 2D (DXF)/Dimension drawing 2D (DXF)ZIP568 KB

Approvals+Certificates: WHA-UT-F7B1-0-PP-Z1-Ex2

CertificatesCertificate No.File TypeFile Size
Europe Pepperl+Fuchs 94/9/EC - 2004/108/EC Declaration of ConformityPF 08 CERT 1263PDF370 KB
Europe Pepperl+Fuchs 2004/108/EC - 1999/5/EC Declaration of ConformityPF 08 CERT 1282PDF358 KB
IMQ ATEX Category 2 (1)IMQ 09 ATEX 008XPDF425 KB
Brasil NCC - Brazil Radio ApprovalNCC 6445/10PDF179 KB
INERIS IECEx Certificate of ConformityIECEx INE 09.0025XLINK---
USA FMCoC 3042534PDF171 KB
China Radio ApprovalCMIIT 2012 DJ 3835PDF853 KB
India Radio ApprovalETA 2192/2012/WRLOPDF513 KB
Korea Radio ApprovalKCC-RRM-PFG-WHA-UTPDF728 KB

Software: WHA-UT-F7B1-0-PP-Z1-Ex2

Device Type ManagersRelease InfoFile TypeFile Size
DTM Collection WirelessHART/DTM Collection WirelessHARTZIP12965 KB
Drivers
DD Collection für WirelessHART/DD Collection for WirelessHART0.5.0.0ZIP1323 KB

Associated Products: WHA-UT-F7B1-0-PP-Z1-Ex2

Matching system componentsName
WHA-GW-F2D2-0-A*-Z2-ETHWirelessHART Gateway
AccessoriesName
WiNC License KeyWireless Network Checker