Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

WirelessHART Gateway WHA-GW-F2D2-0-A*-Z2-ETH

WHA-GW-F2D2-0-A*-Z2-ETH
  • MODBUS WirelessHART Gateway
  • Graphical network analysis
  • Simple and automatic configuration options
  • Ethernet and RS 485 interface
  • HART and MODBUS protocol via both interfaces
  • Input WirelessHART wireless interface
  • 24 V DC supply
  • Redundant power supply connections

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of WHA-GW-F2D2-0-A*-Z2-ETH

Supply
Rated voltage20 ... 30 V DC SELV/PELV
Power consumption< 5 W
External bus
Connectionscrew terminals for
- 0.2 ... 4 mm2 (rigid wire)
- 0.2 ... 2.5 mm2 (flexible wire)
Interface 1Ethernet
10 BASE-T/100 BASE-TX , full galvanic isolation
ProtocolHART UDP, MODBUS TCP
Interface 2RS-485
ProtocolHART, MODBUS RTU
Transfer ratemax. 115 kBit/s
Galvanic isolation
Interface/interfacebasic insulation according to IEC 61140, rated insulation voltage 50 Veff
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Radio and telecommunication terminal equipmentThe usage of 2.4 GHz equipment is bound to local restrictions. Ensure that restrictions allow usage of this product before commisioning.
Directive 99/5/ECEN 300328: V1.7.1
EN 301489-17: V1.3.2
FCC CFR47 Part 15 B and CANSI C63.4-2003
Conformity
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
test setup and execution acc. to EN 60068-2-60
Mechanical specifications
Degree of protectionIP66/IP67
Massapprox. 1 kg
Dimensions258 mm x 114 mm x 84 mm
without antenna and cable glands
Mountingpanel mounting
Data for application in connection with hazardous areas
EC-Type Examination CertificateFM 12 ATEX 0061 , for additional certificates see www.pepperl-fuchs.com
Group, category, type of protection, temperature classEx-Hexagon II 3 G Ex nA nC IIC T4 Gc
Directive conformity
Directive 94/9/ECEN 60079-0:2012
EN 60079-15:2010
International approvals
FM approvalCoc3042646
Approved forNI Class I, Div. 2, GPS A-D
NI Class II, Class III, Div. 2, GPS E-G
IECEx approvalIECEx FMG 12.0002
Approved forEx nA nC IIC T4 Gc
Ex nAc nCc T4

Documents: WHA-GW-F2D2-0-A*-Z2-ETH

ManualsLanguageFile TypeFile Size
ManualENGPDF4610 KB
Instruction leaflets
Operating instructions WHA-GW-F2D2-0-A*-Z2-ETH(.EIP) / Betriebsanleitung WHA-GW-F2D2-0-A*-Z2-ETH(.EIP)ALLPDF86 KB
Instructions, short instructions, safety information
Instruction manualENGPDF63 KB
Quick Start Guide WirelessHART NetworkENGPDF2045 KB
BetriebsanleitungGERPDF65 KB
Kurzanleitung WirelessHART NetzwerkGERPDF2049 KB
Product information
Software Release Notes WirelessHART GatewayENGPDF54 KB

CAD+CAE: WHA-GW-F2D2-0-A*-Z2-ETH

CADFile TypeFile Size
Dimension drawing 2-D (DXF) / Abmessungszeichnung 2-D (DXF)ZIP616 KB

Approvals+Certificates: WHA-GW-F2D2-0-A*-Z2-ETH

CertificatesCertificate No.File TypeFile Size
Canada FMCoC 3042656CPDF64 KB
China Radio ApprovalCMIIT 2012 DJ 3834PDF844 KB
Europe FM ATEX Category 3 GFM 12 ATEX 0061PDF111 KB
Europe Pepperl+Fuchs ATEX II 3 G Declaration of ConformityPF 09 CERT 1469 XPDF900 KB
FM Sealed Device nC Non-Sparking nA IECEx Certificate of ConformityIECEx FMG 12.0002LINK---
India PESO (India) CCOEA/P/HQ/MH/104/3886 (P352034)PDF984 KB
India Radio ApprovalETA 2197/2012/WRLOPDF508 KB
Japan CETECOM ICT Radio / Connection202-LSA062 / D 12-0049 202PDF169 KB
Korea Radio ApprovalKCC-RRM-PFG-WHA-GWPDF780 KB
USA FMCoC 3042646PDF63 KB
Control drawings
Control Drawing FM / Control Drawing FM   PDF79 KB

Associated Products: WHA-GW-F2D2-0-A*-Z2-ETH

Matching system componentsName
WHA-ADP-F8B2-*-P*-GP(-1)WirelessHART Adapter
WHA-ADP-F8B2-*-P*-Z1(-Ex1)WirelessHART Adapter
WHA-UT-F7B1-0-PP-Z1-Ex2WirelessHART Temperature Converter
WHA-ADP-F8B2-*-A*-Z1(-Ex1)WirelessHART Adapter
WHA-BLT-F9D0-N-A0-GP-1Bullet WirelessHART Adapter
WHA-BLT-F9D0-N-A0-Z0-Ex1Bullet WirelessHART Adapter
WHA-BLT-F9D0-N-A0-Z1-1Bullet WirelessHART Adapter
AccessoriesName
WiNC License KeyWireless Network Checker
W-ANT-2400-2-RODAntenna
W-ANT-2400-6dB-ROD-NFAntenna
W-ANT-2400-8dB-PAN-NFAntenna
W-ANT-2400-14dB-PAN-NFAntenna
W-ACC-SP-NF-NFSurge Protector
W-ACC-CA-NM-NM-*Coaxial Cable
W-ACC-ADP-TNCM-NFAdapter
W-ACC-ADP-NM-TNCMAdapter
W-ACC-ADP-NF-TNCFAdapter
W-ACC-ADP-NF-NFAdapter
WirelessHART Adapter BULLET

WirelessHART Adapter "BULLET"

The BULLET is the only WirelessHART adapter on the market in an Ex d housing. Simply connect the BULLET to your field device and enable efficient, wireless signal transmission.