Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
UHF handheld, South Korea |
General specifications | ||
---|---|---|
Description | Handheld with integrated UHF read/write head, 2-D imager, touch screen, WLAN, Bluetooth, Windows Embedded CE 6.0 | |
Operating frequency | 917.2 MHz … 920.4 MHz: South Korea Transmission licenses for other countries on request |
|
Emitted power | 6 … 1000 mW ERP adjustable | |
Nominal ratings | ||
Processor | ARM11 | |
Clock pulse frequency | 532 MHz | |
Memory | 256 MB DDR RAM 288 MB Flash (256 MB available for use) Micro SD slot (SDHC compatible) |
|
Indicators/operating means | ||
Display | 3.5" QVGA touch screen Resolution 240 x 320 pixels |
|
Keyboard | Keypad for entering alphanumerical characters | |
Key | Programmable function keys | |
Electrical specifications | ||
Battery type | Lithium-ion battery: 7.4 V; 5200 mAh | |
Supply | via charger or from inserted Li-ion battery | |
Interface | ||
Interface type | Physical: 10/100 Ethernet and full-speed USB 2.0 via charger Radio connection: WLAN IEEE 802.11 a/b/g/n, Bluetooth 2.0 + EDR |
|
Directive conformity | ||
Radio and telecommunication terminal equipment | ||
Directive 2014/53/EU | EN 301489-1:2011 V1.9.2, EN 301489-3:2013 V1.6.1, EN 300330-2:2015 V1.6.1, EN 60950-1:2006 | |
Standard conformity | ||
Electromagnetic compatibility | EN 61000-6-2:2005, EN 61000-6-4:2006 | |
Degree of protection | EN 60529 | |
RFID | ISO/IEC 18000-63:2015 | |
Ambient conditions | ||
Ambient temperature | -20 ... 45 °C (-4 ... 113 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Charging temperature | 0 ... 45 °C (32 ... 113 °F) | |
Mechanical specifications | ||
Degree of protection | IP54 | |
Material | ||
Housing | plastic | |
Mass | approx. 750 g | |
Dimensions | 250 mm x 105 mm x 175 mm | |
Height | 175 mm | |
Width | 105 mm | |
Length | 250 mm | |
Note | Li-ion battery included in scope of delivery The charger is not included in the scope of delivery |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual IUT-HH41-FR*, IUT-HH42-FR*, IUT-HH43-FR* | ENG | 4658 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
RFIDControl for UHF-Handheld IUT-HH4x-* / RFIDControl für UHF-Handheld IUT-HH4x-* | RFIDControl für IUT-HH4x-* | ZIP | 1749 KB |