Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Design / Mounting | Motherboard based | |
Supply | ||
Connection | redundant | |
Rated voltage | 21.6 ... 25.2 V | |
Rated current | 16 A | |
Fieldbus connection | ||
Number of segments | ||
Redundant | 4 | |
Host-side | redundant Invensys FBM 228 | |
Terminating resistor | fixed | |
Indicators/operating means | ||
Fault signal | open collector, switched low | |
Galvanic isolation | ||
Fieldbus segment/Fieldbus segment | functional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff | |
Fieldbus segment/Supply | functional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Standard conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529 | |
Fieldbus standard | IEC 61158-2 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | < 95 % non-condensing | |
Shock resistance | 15 g 11 ms | |
Vibration resistance | 1 g , 10 ... 150 Hz | |
Mechanical specifications | ||
Connection type | Cage tension spring terminals | |
Core cross section | max. 2.5 mm2 | |
Housing material | ABS | |
Degree of protection | IP00 | |
Mass | approx. 1.15 kg | |
Dimensions | ||
Height | 250 mm | |
Width | 242 mm | |
Depth | 55 mm | |
Mounting | DIN mounting rail | |
Data for application in connection with hazardous areas | ||
Certificate | TÜV 05 ATEX 2890 X | |
Marking | ![]() |
|
Directive conformity | ||
Directive 94/9/EC | EN 60079-15:2003 | |
International approvals | ||
FM approval | ||
FM certificate | FM 19 US 0015 X and FM 19 CA 0011 X | |
FM marking | AEx/Ex ec IIC T4 | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27242603 |
ECLASS 12.0 | 27242603 |
ECLASS 11.0 | 27242603 |
ECLASS 10.0.1 | 27242603 |
ECLASS 9.0 | 27242603 |
ECLASS 8.0 | 27242603 |
ECLASS 5.1 | 27242603 |
ETIM 9.0 | EC001598 |
ETIM 8.0 | EC001598 |
ETIM 7.0 | EC001598 |
ETIM 6.0 | EC001598 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
The FieldConnex ®Universal Power Hub is a modular fieldbus power supply, providing the most options for most reliable communication. It supports explosion protection e.g. the High-Power Trunk for longest cable run and highest device count. The Power Hub supports optional Advanced Diagnostics for fast fieldbus commissioning and online monitoring.
The motherboard is the wiring interface and mounting plate with sockets for redundant FBM-228 host modules. Individual power modules enable simple installation and replacement without tools. For power redundancy with seamless transfer, pairs of modules feed each segment.
Availability and a long service life are achieved through: only one passive impedance filter per segment with CREST for superior signal transmission, optimized design for low power dissipation and high-availability fieldbus termination. Any mounting direction allows optimized and space-saving cabinet layout.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-Synchrotron | ENG | 361 KB | |
Application Report - Digital Communication in Steel-Plate Manufacturing | ENG | 470 KB |
System Descriptions | Language | File Type | File Size |
---|---|---|---|
Conformity matrix for R2-SP-IC* and F2-SP-IC* with motherboards: MB*-, MBHD*, FBTA-228-BPFB-8, FBTA-228-BPFB-R-4R and power supply modules: HD2-FBPS-* | ENG | 73 KB | |
Manuals | |||
System manual Fieldbus Power Hub for Invensys Foxboro I/A Series 228 Host | ENG | 1326 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada FM | FM 19 CA 0011X | ALL | 356 KB | |
Europe TUV Nord ATEX Category 3 G | TÜV 05 ATEX 2890X | ALL | 434 KB | |
USA FM | FM 19 US 0015X | ALL | 213 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) | TDOC-3612AENG | ENG | 1128 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
RSS Info Service for PANOS Updates
Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.