Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Design / Mounting | Motherboard based | |
Supply | ||
Rated voltage | 19.2 ... 35 V SELV/PELV | |
Rated current | 2 ... 3 A | |
Indicators/operating means | ||
Fault signal | VFC alarm output via connectors | |
DIP switch | address 0 ... 125 | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
Standard conformity | ||
Galvanic isolation | IEC 62103 | |
Electromagnetic compatibility | NE 21:2011 | |
Degree of protection | IEC 60529 | |
Fieldbus standard | IEC 61158-2 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Corrosion resistance | acc. to ISA-S71.04-1985, severity level G3 | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | < 95 % non-condensing | |
Shock resistance | 15 g 11 ms | |
Vibration resistance | 1 g , 10 ... 150 Hz | |
Pollution degree | max. 2, according to IEC 60664 | |
Corrosion resistance | acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Housing material | Polycarbonate | |
Degree of protection | IP20 | |
Mass | approx. 150 g | |
Dimensions | ||
Height | 220 mm | |
Width | 50 mm | |
Depth | 65 mm | |
Mounting | DIN mounting rail | |
Coating | conformal coated | |
Data for application in connection with hazardous areas | ||
Certificate | TÜV 04 ATEX 2500 X | |
Marking | II 3 G Ex nA IIC T4 Gc | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
FM approval | CoC 3024816, CoC 3024816C | |
Approved for | Class I, Division 2, Groups A, B, C, D, T4 / Class I, Zone 2, AEx/Ex nA IIC T4 | |
IECEx approval | IECEx TUN 13.0038X | |
Approved for | Ex nA IIC T4 Gc | |
Certificates and approvals | ||
Marine approval | DNV A-14038 | |
General information | ||
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27242603 |
ECLASS 12.0 | 27242603 |
ECLASS 11.0 | 27242603 |
ECLASS 10.0.1 | 27242603 |
ECLASS 9.0 | 27242603 |
ECLASS 8.0 | 27242603 |
ECLASS 5.1 | 27242603 |
ETIM 9.0 | EC001598 |
ETIM 8.0 | EC001598 |
ETIM 7.0 | EC001598 |
ETIM 6.0 | EC001598 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
The PROFIBUS gateway motherboard is a system component of the FieldConnex ® PROFIBUS universal Power Hub system. The combination of gateway, power supply, and respective motherboards form the PROFIBUS Segment Coupler 3 (SK3).
The motherboard is the mounting base and wiring interface for 1 PROFIBUS Power Hub gateway module.
Communication is transparent between DP and PA. The gateway of the Segment Coupler makes each PA device appear as if it was connected to DP: This relates to addressing, cyclic/acyclic data exchange, and the transfer rate. Segment design is clear and easy to understand without subnetworks. The gateway itself is confguration-free. All in all, these features significantly reduce engineering work.
The gateway provides a PA master for each segment and thus enables short bus cycle times.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-Synchrotron | ENG | 361 KB | |
Application Report - Digital Communication in Steel-Plate Manufacturing | ENG | 470 KB | |
Design Guideline FieldConnex - Exchange and replacement for Segment Coupler 1, 2, and 3 | ENG | 902 KB |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual for use with HD2-FB*, MB-FB*.GEN, MBHD-FB*.GEN, MBHD-FB-D-4R.GEN, MB-FB-GT, MB-FB-GTR | ENG | 2401 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
DXF Drawings Power Hub MB-FB-*, Subject to change without notice / DXF Zeichnungen Power Hub MB-FB-*, Änderungen vorbehalten | ALL | ZIP | 8539 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada FM | FM 19 CA 0011X | ALL | 356 KB | |
DNV Marine | TAA0000272 | ALL | 100 KB | |
Europe TUV Nord ATEX Category 3 G | TÜV 04 ATEX 2500X | ALL | 1498 KB | |
India PESO (India) CCOE | A/P/HQ/KA/104/5874 (P507650) | ALL | 101 KB | |
USA FM | FM 19 US 0015X | ALL | 213 KB | |
Worldwide TUV Nord Ex nA nC IECEx nA | IECEx TUN 13.0038X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2267B | ALL | 1039 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
RSS Info Service for PANOS Updates
Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.