Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
V15S-T-V15
Product Description |
Y distributor, M12 connector on M12 socket/socket |
General specifications |
Number of pins | 4 + PE (Pin 2 and 4 bridged) |
Coding | A |
Connection 1 | socket |
Construction type 1 | straight |
Threading 1 | M12 |
Connection 2 | socket |
Construction type 2 | straight |
Threading 2 | M12 |
Connection 3 | plug |
Construction type 3 | straight |
Threading 3 | M12 |
Electrical specifications |
Operating voltage | 60 V |
Operating current | 4 A |
Volume resistance | < 5 mΩ |
Compliance with standards and directives |
Standard conformity | |
| Degree of protection | EN 60529 |
Ambient conditions |
Ambient temperature | -25 ... 90 °C (-13 ... 194 °F) |
Pollution degree | 3 |
Mechanical specifications |
Degree of protection | IP65/IP67 |
Connection | 1 x M12 connector 1 x M12 socket / 1 x M12 socket |
Material | |
| Contacts | CuZn |
| Contact surface | Ni/Au |
| Body | TPU |
| Slotted nut | Zinc diecast, nickel-plated |
Mass | 30 g |
Flammability | UL 94 HB |
Classifications
System | Classcode |
ECLASS 13.0 | 27440106 |
ECLASS 12.0 | 27440106 |
ECLASS 11.0 | 27440106 |
ECLASS 10.0.1 | 27440106 |
ECLASS 9.0 | 27440106 |
ECLASS 8.0 | 27440312 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003558 |
ETIM 8.0 | EC002925 |
ETIM 7.0 | EC002925 |
ETIM 6.0 | EC002925 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V15S-T-V15
Product Documentation:
V15S-T-V15
Design / Simulation:
V15S-T-V15
Associated Products:
V15S-T-V15
Accessory of |
|
|
|
Splitter box octuple, twin configuration, with trunk cablefa |
|