Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input | |
Supply | ||
Connection | terminals 1-, 2+ | |
Rated voltage | 16.8 ... 31.2 V DC | |
Power dissipation | 0.8 W | |
Power consumption | 1.2 W | |
Input | ||
Connection | terminals 5+, 6, 7- | |
Input signal | 0/4 ... 20 mA | |
Open circuit voltage/short-circuit current | ≤ 22 V / 30 mA | |
Input resistance | 25 Ω |
|
Transmission range | linearity range: -1 ... 110 % | |
Available voltage | 16 V at 20 mA | |
Output | ||
Connection | terminals 3-, 4+ | |
Analog voltage output | 0/2 ... 10 V , load ≥ 2 kΩ | |
Analog current output | 0/4 ... 20 mA, load ≤ 600 Ω | |
Ripple | ≤ 10 mV eff | |
Transfer characteristics | ||
Deviation | ≤ 0.1 % of full-scale value | |
Influence of ambient temperature | < 100 ppm/K of full-scale value | |
Frequency range | 0 ... 100 Hz | |
Rise time/fall time | ≤ 3.5 ms | |
Galvanic isolation | ||
Output/power supply | safe electrical isolation by reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff test voltage 3 kV, 50 Hz, 1 min | |
Input/Other circuits | safe electrical isolation by reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff test voltage 3 kV, 50 Hz, 1 min | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | EN 61010-1:2010 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | screw terminals | |
Core cross section | 0.5 ... 2.5 mm2 , 20 ... 14 AWG | |
Degree of protection | IP20 | |
Mass | approx. 70 g | |
Dimensions | 6.2 x 97 x 107 mm (0.24 x 3.82 x 4.21 inch) , housing type S1 | |
Height | 97 mm | |
Width | 6.2 mm | |
Length | 107 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
General information | ||
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This signal conditioner provides the galvanic isolation between field circuits and control circuits.
The device supplies 2-wire and 3-wire transmitters, and can also be used with current sources.
The device provides the following standard signals at the output:
- 0/4 mA ... 20 mA signal
- 0/2 V ... 10 V signal
The device is easily configured by the use of DIP switches.
Literature | Language | File Type | File Size |
---|---|---|---|
Product Overview SC-System | ENG | 456 KB | |
Tender text | |||
Tender text | ENG | D81 | 6 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Operating instructions S1SD-1AI-1U / Betriebsanleitung S1SD-1AI-1U | ALL | 169 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 136 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 278 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 91 KB |
EPLAN macros SC-System devices (EDZ) / EPLAN-Makros SC-System-Geräte (EDZ) | ALL | ZIP | 16234 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
Europe DEMKO ATEX Category 3 G | DEMKO 16 ATEX 1750X | ALL | 1876 KB | |
UL Non-Sparking nA IECEx Certificate of Conformity | IECEx UL 16.0116X | ALL | LINK | --- |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |