Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
VMA-2+PE-0,3M-PVC-V1-W
Product Description |
Valve connector Form A on M12 circular connector |
General specifications |
Number of pins | 2 + PE |
Connection 1 | Valve connector DIN |
Construction type 1 | angled |
Connection 2 | plug |
Construction type 2 | angled |
Threading 2 | M12 |
Electrical specifications |
Operating voltage | 250 V AC/DC |
Operating current | max. 18 A |
Ambient conditions |
Ambient temperature | -5 ... 70 °C (23 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP65 |
Material | |
| Contacts | brass, silver-plated |
| Body | PP |
| Cable | PVC |
| Core insulation | PVC |
Cable | |
| Sheath diameter | 5.5 mm |
| Color | black |
| Cores | 3 x 0.5 mm2 |
| Conductor construction | 28 x 0.15 mm ∅ |
| Length | 0.3 m |
Mass | 110 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27060312 |
ECLASS 12.0 | 27060312 |
ECLASS 11.0 | 27060312 |
ECLASS 10.0.1 | 27060312 |
ECLASS 9.0 | 27060312 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
VMA-2+PE-0,3M-PVC-V1-W
Datasheet:
VMA-2+PE-0,3M-PVC-V1-W