Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
VMCI-2+P/Z2-0,3M-PVC-V1-W-Y
Product Description |
Valve connector, Form C (Ind) on M12, 2+PE, LED, Z diode, PVC cable |
General specifications |
Number of pins | 2 + PE |
Connection 1 | Valve connector DIN |
Construction type 1 | angled |
Connection 2 | plug |
Construction type 2 | angled |
Threading 2 | M12 |
Indicators/operating means |
LED yellow | Functional display |
Electrical specifications |
Operating voltage | 24 V AC/DC |
Test voltage | 2000 V |
Operating current | max. 4 A |
Volume resistance | < 10 mΩ |
Ambient conditions |
Ambient temperature | -25 ... 80 °C (-13 ... 176 °F) |
Pollution degree | 3 |
Mechanical specifications |
Degree of protection | IP67 |
Connection | Valve connector, Form C (Ind) M12 x 1 connector, 3-pin, A-coded |
Material | |
| Contacts | CuZn ; CuSn |
| Contact surface | CuSn |
| Body | Valve Connector Cordset PUR plug PA |
| Cable | PVC |
| Core insulation | PVC |
Cable | |
| Sheath diameter | ∅ 5.1 mm |
| Bending radius | > 10 x cable diameter, moving |
| Color | black |
| Cores | (2 + 1) x 0.5 mm2 |
| Conductor construction | 16 x 0.2 mm ∅ |
| Length | 0.3 m |
Mass | 32 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27060312 |
ECLASS 12.0 | 27060312 |
ECLASS 11.0 | 27060312 |
ECLASS 10.0.1 | 27060312 |
ECLASS 9.0 | 27060312 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
VMCI-2+P/Z2-0,3M-PVC-V1-W-Y
Datasheet:
VMCI-2+P/Z2-0,3M-PVC-V1-W-Y
Associated Products:
VMCI-2+P/Z2-0,3M-PVC-V1-W-Y
Accessory of |
|
|
|
Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection (system side): Cage tension spring terminals, Housing material: PBT, Degree of protection: IP67fa |
|
|
|
|
Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: Two-wire, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 6 ... 60 V DC, Type of voltage: DC, Connection (system side): Cage tension spring terminals, Housing material: PBT, Degree of protection: IP67fa |
|
|
|
|
Extended temperature range, Valve position detection, Solenoid valve output, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Dual sensor, Series: Dual sensor, Suitable for 2:1 technology, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx TUN 17.0021X, Equipment protection level Gb: IECEx TUN 17.0021Xfa |
|