Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
VMCI-2+P/Z2-1M-PUR-V1-G
Product Description |
Valve connector Form C (Ind), Z-diode LED 2-pin+PE to M12 plug straight A-coded 3-pin, PUR cable black, drag chain suitable |
General specifications |
Connector 1 | |
| Connection | Valve connector industrial version |
| Construction type | form C |
| Style | angled |
| Locking | screw connection |
| Number of pins | 2 + PE |
Connector 2 | |
| Connection | plug |
| Construction type | M12 |
| Style | straight |
| Locking | screw connection |
| Number of pins | 3 |
| Coding | A-coded |
Indicators/operating means |
LED yellow | Operating display |
Electrical specifications |
Operating voltage | 24 V AC/DC |
Operating current | max. 4 A |
Suppression | Zener diode |
Conformity |
Degree of protection | EN 60529 |
Plug connection | Valve connector : DIN EN 175301-803 |
Flammability | DIN VDE 0482 , DIN EN 50265-2-1 , UL 94 |
Halogen-free | DIN VDE 0472-815 |
UV resistance | DIN EN ISO 4892-2-A |
Oil resistance | DIN EN 60811-2-1 |
Ambient conditions |
Ambient temperature | |
| Connector 1 | -20 ... 85 °C (-4 ... 185 °F) |
| Connector 2 | -25 ... 90 °C (-13 ... 194 °F) |
| Cable, fixed | -40 ... 80 °C (-40 ... 176 °F) |
| Cable, flexing | -20 ... 80 °C (-4 ... 176 °F) |
Pollution degree | 3 |
Mechanical specifications |
Connector 1 | |
| Tightening torque | 0.6 Nm |
| Tool installation | screw M3 x 29 |
| Mating cycles | min. 100 |
Connector 2 | |
| Tightening torque | 0.6 Nm |
| Tool installation | straight knurling |
| Mating cycles | min. 100 |
Degree of protection | IP65/IP67 |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 |
| Sheath diameter | 4.5 mm |
| Bending radius | > 50 mm > 22.5 mm, fixed |
| Sheath color | dark grey (RAL 7021) |
| Number of cores | 3 |
| Core cross section | 0.5 mm2 |
| Cores color | Core 1: black 1 Core 2: black 2 Core 3: green/yellow |
| Core construction | 28 x 0.15 mm ∅ |
| Length | 1 m |
| Cable code | Li 9Y 11Y 3 x 0,50 |
Drag chain suitability | |
| Drag chain cycles | min. 15000000 |
| Motion velocity | max. 5 m/s |
| Traverse distance | 0.9 m |
| Acceleration | max. 30 m/s2 |
Material |
Halogen-free | yes |
Connector 1 | |
| Screw connection | TPU, black |
| Body | TPU , molded |
| Contact surface | Sn |
| Flammability | V-0 |
Connector 2 | |
| Screw connection | Zinc diecast, nickel-plated |
| Body | TPU, black |
| Contact surface | Ni/Au |
| Flammability | HB |
Cable | |
| Sheathing | PUR |
| Core insulation | PP |
| UV resistance | yes |
| Oil resistance | good |
| Flammability | V-0 |
Classifications
System | Classcode |
ECLASS 13.0 | 27060312 |
ECLASS 12.0 | 27060312 |
ECLASS 11.0 | 27060312 |
ECLASS 10.0.1 | 27060312 |
ECLASS 9.0 | 27060312 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
VMCI-2+P/Z2-1M-PUR-V1-G
Datasheet:
VMCI-2+P/Z2-1M-PUR-V1-G
CAD+CAE:
VMCI-2+P/Z2-1M-PUR-V1-G
Approvals+Certificates:
VMCI-2+P/Z2-1M-PUR-V1-G