Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
ML8-8-HGU-220-RT/59/103/115b
Product Description |
Convergent mode sensor |
General specifications |
Detection range | 5 ... 220 mm |
Adjustment range | 100 ... 220 mm |
Reference target | standard white, 100 mm x 100 mm |
Light source | LED , 645 nm |
Light type | modulated visible red light |
Diameter of the light spot | approx. 10 mm at detection range 220 mm |
Opening angle | approx. 2.6 ° |
Ambient light limit | EN 60947-5-2 |
Functional safety related parameters |
MTTFd | 830 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Function indicator | 2 LEDs yellow, light up in case of detection |
Control elements | Sensing range adjuster |
Electrical specifications |
Operating voltage | 10 ... 30 V DC , class 2 |
Ripple | max. 10 % |
No-load supply current | < 15 mA |
Output |
Switching type | dark-on |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector |
Switching voltage | max. 30 V DC |
Switching current | max. 100 mA |
Voltage drop | ≤ 1.5 V DC |
Switching frequency | 500 Hz |
Response time | ≤ 1 ms |
Compliance with standards and directives |
Directive conformity | EMC Directive 2004/108/EC |
Standard conformity | |
| Product standard | EN 60947-5-2:2007 |
| Degree of protection | EN 60529 |
| Standards | EN 50178, UL 508 |
Approvals and certificates |
UL approval | cULus Listed, Class 2 Power Source, Type 1 enclosure |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -30 ... 60 °C (-22 ... 140 °F) |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP65/IP67 |
Material | |
| Housing | PC (glass-fiber-reinforced Makrolon) |
| Optical face | PMMA |
Mass | approx. 20 g |
Tightening torque, fastening screws | max. 0.4 Nm |
Dimensions | |
| Height | 31 mm |
| Width | 11 mm |
| Depth | 23 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Details:
ML8-8-HGU-220-RT/59/103/115b
Product Documentation:
ML8-8-HGU-220-RT/59/103/115b
Design / Simulation:
ML8-8-HGU-220-RT/59/103/115b
Approvals:
ML8-8-HGU-220-RT/59/103/115b
Associated Products:
ML8-8-HGU-220-RT/59/103/115b
Accessories |
|
|
|
Mounting aid for ML7 and ML8 series, Mounting bracketfa |
|
|
|
|
Mounting aid for ML7 and ML8 series, Mounting bracketfa |
|