Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
VOL300-FL45-WH
Product Description |
External lighting for VOS3* Series |
General specifications |
Light source | white LED |
Light type | White light |
Life span | approx. 4000 h |
Indicators/operating means |
Operation indicator | LED green: supply |
Electrical specifications |
Operating voltage | 24 V DC ± 10 % |
Ripple | ≤ 10 % |
Operating current | max. 310 mA |
Input |
Trigger input | 10 V ... UB |
Ambient conditions |
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Housing depth | |
Housing diameter | |
Degree of protection | IP65 |
Connection | 2 x M12 connector, 8-pin , |
Material | |
| Housing | plastic |
| Optical face | Plastic pane |
Installation | with dove tail mounting clamp |
Mass | approx. 60 g |
Dimensions | |
| Height | 30.5 mm |
| Width | 30.5 mm |
| Length | 24 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27310101 |
ECLASS 12.0 | 27310101 |
ECLASS 11.0 | 27310101 |
ECLASS 10.0.1 | 27310101 |
ECLASS 9.0 | 27310101 |
ECLASS 8.0 | 27310101 |
ECLASS 5.1 | 27310101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211711 |
Details:
VOL300-FL45-WH
Product Documentation:
VOL300-FL45-WH