Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
VB34-2500-P
Product Description |
Barcode scanner with PROFIBUS interface |
General specifications |
Light source | laser diode |
Light type | modulated visible red light |
Laser nominal ratings | |
| Note | LASER LIGHT , DO NOT STARE INTO BEAM |
| Laser class | 2 |
| Wave length | 650 nm |
| Beam divergence | < 1.5 mrad |
| Pulse length | 0.097 ms |
| Repetition rate | 500 Hz |
| max. pulse energy | 0.39 µJ |
Scan rate | 600 ... 1200 s-1 , programmable |
Read distance | 500 ... 2500 mm |
Resolution | max: 0.2 mm ( 8 mils ) |
Indicators/operating means |
Operation indicator | LED green: Power on , LED yellow: Trigger phase active (PHASE ON) |
Data flow indicator | LED green flashing: Data transfer carried out (TX-DATA) |
Control elements | Keypad (3 membrane keys) for parameter settings on the LCD display |
Parameterization indicator | LC display |
Electrical specifications |
Operating voltage | 15 ... 30 V DC |
Power consumption | max. 20 W |
Interface |
Interface type | serial RS-232 and RS-485 up to 115.2 kbit/s , PROFIBUS |
Input 1 |
Input type | 3 digital inputs and external trigger |
Output |
Switching voltage | max. 30 V DC |
Switching current | max. 50 mA |
Voltage drop | 0.3 V at load current ≤ 10 mA |
Compliance with standards and directives |
Directive conformity | EMC Directive 2004/108/EC |
Standard conformity | |
| Noise immunity | EN 61000-6-2:2005 |
| Emitted interference | EN 55022 |
| Electrical safety | EN 60950-1:2006 |
| Laser class | IEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 |
Ambient conditions |
Ambient temperature | 0 ... 40 °C (32 ... 104 °F) |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) |
Relative humidity | 90 % , noncondensing |
Shock resistance | IEC 68-2-27 Test EA 30G; 11 ms; 3 impacts on each axis |
Vibration resistance | IEC 68-2-6 Test FC 1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis |
Mechanical specifications |
Degree of protection | IP64 |
Connection | Interface (primary, secondary) : 26-pin Sub-D connector , Lonworks: 9-pin Sub-D socket , PROFIBUS: 9-pin Sub-D socket |
Material | |
| Housing | Aluminum |
Mass | 1500 g |
Dimensions | |
| Height | 99 mm |
| Width | 113 mm |
| Depth | 110 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27280102 |
ECLASS 12.0 | 27280102 |
ECLASS 11.0 | 27280102 |
ECLASS 10.0.1 | 27280102 |
ECLASS 9.0 | 27280102 |
ECLASS 8.0 | 27280102 |
ECLASS 5.1 | 27280102 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
Details:
VB34-2500-P
Product Documentation:
VB34-2500-P
Design / Simulation:
VB34-2500-P