| Product Description | ||
| Safety light grid with integrated control unit | ||
| System components | ||
| Emitter | SLC-2-T/133 | |
| Receiver | SLC-2-R/133 | |
| General specifications | ||
| Effective detection range | 0.2 ... 20 m | |
| Light source | IRED | |
| Light type | modulated infrared light | |
| Safety type according to IEC/EN 61496 | 4 | |
| Target size | 50 mm | |
| Beam spacing | 500 mm | |
| Number of beams | 2 | |
| Operating mode | can be selected with or without start/restart disable | |
| Angle of divergence | < 5 ° | |
| Functional safety related parameters | ||
| Safety Integrity Level (SIL) | SIL 3 | |
| Performance level (PL) | PL e | |
| Category | Cat. 4 | |
| Mission Time (TM) | 20 a | |
| PFHd | 5.8 E-9 | |
| Indicators/operating means | ||
| Diagnostics display | 7-segment display in receiver | |
| Function display | in receiver: LED red: OSSD off LED green: OSSD on LED yellow: Protected area free, system start-ready |
|
| Pre-fault indication | LED orange | |
| Electrical specifications | ||
| Operating voltage | 24 V DC (-30 %/+25 %) | |
| Input | ||
| Function input | Start release | |
| Output | ||
| Safety output | 2 separated fail safe semiconductor outputs | |
| Signal output | 1 PNP, max. 100 mA for start readiness , short-circuit protected 1 PNP, max. 100 mA for OSSD status , short-circuit protected |
|
| Mechanical specifications | ||
| Protection degree | IP66 | |
| Connection | M20 cable gland , Cable diameter ∅5.5 ... 13 mm , terminal compartment with screw terminals, lead cross-section max. 1.5 mm2 |
|
| General information | ||
| Use in the hazardous area | see more details for the use in hazardous areas | |
| Category | 3G; 3D | |
| Instruction leaflets | Language | File Type | File Size |
| Beipackzettel/Instruction leaflet | ALL | 324 KB | |
| Instructions, Short instructions, Safety information | |||
| Instructions SLC-2/133 | ENG | 225 KB | |
| Betriebsanleitung SLC-2/133 | GER | 229 KB | |
| Istruzioni per l'uso SLC-2/133 | ITA | 232 KB | |
| Instrucciones SLC-2/133 | SPA | 257 KB | |
| Instruction manual SLC Safety light curtain/Safety light grid | ENG | 1674 KB | |
| Betriebsanleitung Sicherheits-Lichtvorhang/Sicherheits-Lichtgitter SLC | GER | 1749 KB | |
| Zusatz zur Betriebsanleitung SLC-Ex | GER | 77 KB | |
| Manuals | |||
| Handbuchergänzungen (EN ISO 13849)/Manual update (EN ISO 13849) | ALL | 211 KB | |
| CAD | File Type | File Size |
| 3D Modell Sender/3D model emitter | IGS | 254 KB |
| 3D Modell Empfänger/3D model receiver | IGS | 254 KB |
| 3D Modell Sender/3D model emitter | STP | 207 KB |
| 3D Modell Empfänger/3D model receiver | STP | 207 KB |
| Certificates | Certificate No. | File Type | File Size |
| EU TUV Nord photoelectric safety sensors ATEX nA 3G, 3D | TUV 09 ATEX 555097 X | 3922 KB | |
| USA UL | E215245 | LINK | --- |
| EU Pepperl+Fuchs Declaration of Conformity | PF 12 CERT 2182 | 375 KB | |
| EU Pepperl+Fuchs Declaration of Conformity | PF 12 CERT 2183 | 343 KB | |
| EU Pepperl+Fuchs ATEX nA 3G, 3D | PF 12 CERT 2385 X | 477 KB |