Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Remote Monitor - System with enclosure |
General specifications | ||
---|---|---|
Type | Remote Monitor | |
Hardware | ||
Processor | Intel® Celeron™ 3965U | |
RAM | 1 x 4 GB DDR4-2133, industrial temperature grade | |
Mass storage | Storage interface: 1x M.2 2242/2280 M Key, PCIe + SATA 3 Storage: 32 GB M.2 SATA 3, industrial temperature grade |
|
Supply | ||
Power consumption | ||
AC | A: 115/230 V a.c. (100 ... 240 V a.c.), max. 0.7 A, max. 70 W For connections designation refer to the Power Supply PS1000-A6-24.5 manual. |
|
DC | D: 20 ... 28 V d.c. / 2.8 A (SELV/PELV or class 2) For connections designation refer to the VisuNet FLX Panel Mount manual. |
|
Indicators/operating means | ||
Display | ||
Type | Liquid Crystal Display (LCD) with LED backlight | |
Screen diagonal | 54.61 cm (21.5 inch) | |
Resolution | 1920 x 1080 pixels (Full HD) Aspect ratio 16:9 |
|
Color depth | 24 bit (16.7 M) color | |
Contrast | Typically 22GT: 1000:1 22FC: 5000:1 |
|
Brightness | Configurable display options: 22GT: 250 cd/m2 22FC: 300 cd/m2 |
|
Reading angle | 22GT: 178 ° in all directions 22FC: 170 ° horizontal, 160 ° vertical |
|
Life span | 22GT: back lamp life: 30.000 hrs typical half life, at 25 °C (77 °F) 22FC: back lamp life: 50.000 hrs typical half life, at 25 °C (77 °F) |
|
Input devices | ||
Touch screen | 10-finger multi-touch, glove-friendly Configurable display options: 22GT: Capacitive touch, no optical bonding 22FC: Capacitive touch, optical bonding |
|
Keyboard | Optional: Foil keyboard with different pointing device options available (see EXTA4 datasheet) | |
Interface | ||
Interface type | 1 x DisplayPort 1.2 (DP++) 1 x mini DisplayPort 1.2 (DP++ w/ mono locking screw) 1 x Audio Line-out 2 x USB Ex i ports prepared for Pepperl+Fuchs intrinsically safe keyboard 2 x USB 3.1 Gen1 (5 Gbps) ports 1 x USB 2.0 port 2 x LAN ports (RJ45, 10/100/1000 Mbps) 2 x RS232/422/485 (BIOS configurable) with 5V/12V to power peripherals (1 x DB9 male + 1 x RJ45) |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (ind. Locations) EN 61000-6-4:2007+A1:2011 |
|
Explosion protection | ||
Directive 2014/34/EU | EN IEC 60079-0:2018 EN IEC 60079-7:2015/A1:2018 EN 60079-11:2012 EN 60079-31:2014 |
|
RoHS | ||
Directive 2011/65/EU (RoHS) | EN IEC 63000:2018 | |
Software | ||
Operating system | Pepperl+Fuchs RM Shell 5 (based on Microsoft® Windows® 10 IoT Enterprise 2019 LTSC (x64)) | |
Ambient conditions | ||
Operating temperature | 0 ... 40 °C (32 ... 104 °F) |
|
Storage temperature | -20 ... 65 °C (-4 ... 149 °F) | |
Relative humidity | max. relative humidity 93% at 40°C (non-condensing) according to EN60068-2-78 | |
Climatic conditions | Passive cooling, no rotating parts. | |
Altitude | Operating altitude max. 2000 m | |
Shock resistance | 18 shocks 15 g, 11 ms all axis, IEC 60068-2-27 | |
Vibration resistance | 10 ... 150 Hz, +/- 0.075 mm, 1g, 10 cycles per axis according to EN60068-2-6 | |
Mechanical specifications | ||
Degree of protection | IP66/Type 4X | |
Material | Housing: Stainless steel AISI304 (1.4301) Surface finish: Bead blasted, typical surface roughness 1,6 µm |
|
Installation | System with enclosure | |
Mass | approx. 16 kg approx. 18 kg with AC Power Supply |
|
Dimensions | 577 mm x 466 mm x 233 mm | |
Data for application in connection with hazardous areas | ||
Certificate | PF 21 CERT 6290X | |
Marking | II 3 G Ex ec [ic] IIC T4 Gc II 3 D Ex tc [ic] IIIC T85°C Dc |
|
International approvals | ||
UL approval | Certificate in preparation. | |
Approved for | Ordinary location acc. UL 61010-1 and UL 61010-2-201 Hazardous location Class I, DIV 2, GPS A-D Class II, DIV 2, GPS F-G Class III Class I, ZN 2, IIC T4 Class II, ZN 2, IIIC T85°C Class III |
|
IECEx approval | ||
IECEx certificate | Certificate in preparation. | |
IECEx marking | Ex ec [ic] IIC T4 Gc Ex tc [ic] IIIC Dc |
|
Standards | IEC 60079-0:2017 IEC 60079-7:2017 IEC 60079-11:2011 IEC 60079-31:2013 |
System | Classcode |
---|---|
ECLASS 13.0 | 27330190 |
ECLASS 12.0 | 27330190 |
ECLASS 11.0 | 27330190 |
ECLASS 10.0.1 | 27330190 |
ECLASS 9.0 | 27330190 |
ECLASS 8.0 | 27330190 |
ECLASS 5.1 | 27242301 |
ETIM 9.0 | EC002504 |
ETIM 8.0 | EC002504 |
ETIM 7.0 | EC002504 |
ETIM 6.0 | EC002504 |
ETIM 5.0 | EC001412 |
UNSPSC 12.1 | 39121106 |
The VisuNet FLX Systems are designed for Zone 2/22 (Div.2) and non-Ex applications. The different mounting and configuring options lead to the highest application flexibility. Due to a fully modular design, the new platform, which is geared to the needs of the (petro-) chemical and pharmaceutical industries, the HMIs can be configured to fit exactly and enables simple and fast adjustments in the field. With the modern, compact design less installation space is required. The low weight allows a cost effective and easy installation.
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual | ENG | 27638 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU-Declaration of Conformity VisuNet FLX System DC (Non-Ex) / EU-Konformitätserkärung VisuNet FLX System DC (Non-Ex) | DOC-4983 | ALL | 284 KB | |
EU-Declaration of conformity ATEX RM-320S / PC-320S / DM-320S (Pepperl+Fuchs Self-Declaration) / EU-Konformitätserklärung ATEX RM-320S / PC-320S / DM-320S (Pepperl+Fuchs Self-Declaration) | DOC-5006 | ALL | 293 KB | |
EU-Declaration of conformity VisuNet FLX System AC (Non-Ex) / EU-Konformitätserklärung VisuNet FLX System AC (Non-Ex) | DOC-5300 | ALL | 285 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
Driver Package / Windows 10 LTSC 2019 x64 (FLX) | 18-34056D | ZIP | 844470 KB |
Firmware | |||
500: RM Image 5.5 Patch / Bluetooth Driver LM506 | 18-34256 | ZIP | 150339 KB |
Software Tools | |||
RM Shell 5 Driver Update / Intel Network Driver Update 24.2 | 18-34440 | ZIP | 138482 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|