General specifications |
Signal type | Analog input |
Supply |
Connection | Power Rail or terminals 9+, 10- |
Rated voltage | 19 ... 30 V DC |
Ripple | within the supply tolerance |
Rated current | < 20 mA |
Power consumption | 0.35 W (24 V and 1 mA sense current) |
Input |
Connection | terminals 1, 2, 3, 4 |
Line fault detection | yes , at Pt100 |
Lead resistance | ≤ 10 % of resistance value |
Transmission range | 0 ... 10 mA |
Available voltage | 9 V |
Line fault detection | 50 nA |
Output |
Connection | terminals 5-, 7-, 6+, 8+ |
Current | 0 ... 10 mA |
Available voltage | 0 ... 7 V |
Fault signal | < 10 Ω or > 400 Ω, depending on lead disconnected (measuring current ≤ 1 mA) |
Transfer characteristics |
Deviation | Im ≥ 1 mA: ±0.1 % of Rm or ± 0.1 Ω (the larger value is applicable) Im < 1 mA: accuracy reduces in proportion to Im. e. g. Im = 0.1 mA: ± 1 % of Rm or 1 Ω (the larger value is applicable). |
| Influence of ambient temperature | Im ≥ 1 mA, Rm ≥ 100 Ω: 0.01 %/K in the range -20 ... +60 °C (-4 ... 140 °F) Im < 1 mA or Rm < 100 Ω: temperature stability reduces in proportion to Im or Rm |
Rise time | signal response time ≤ 2 ms (10 ... 90 %) response to application of Im: Rm > 50 Ω and Im < 5mA: < 5ms response to application of Im: Rm > 30 Ω and Im < 5mA: < 10ms response to application of Im: Rm > 18 Ω and Im < 5mA: < 20ms |
Galvanic isolation |
Input/Output | reinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff |
Input/power supply | reinforced insulation acc. to EN 50178, rated insulation voltage 300 Veff |
Output/power supply | functional insulation, rated insulation voltage 50 V AC |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2013 (industrial locations) |
Conformity |
Electromagnetic compatibility | NE 21 |
Degree of protection | IEC 60529 |
Protection against electrical shock | UL 61010-1 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | approx. 100 g |
Dimensions | 12.5 x 114 x 124 mm (0.5 x 4.5 x 4.9 inch) , housing type A2 |
| Height | 124 mm |
| Width | 12.5 mm |
| Length | 114 mm |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
Data for application in connection with hazardous areas |
EU-type examination certificate | BASEEFA 10 ATEX 0061 , for additional certificates see www.pepperl-fuchs.com |
| Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC , I (M1) [Ex ia Ma] I |
| Input | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I |
| Voltage | 12.4 V |
| Current | 17.4 mA |
| Power | 54 mW |
Supply | |
| Maximum safe voltage | 253 V (Attention! The rated voltage can be lower.) |
Output | |
| Maximum safe voltage | 253 V (Attention! The rated voltage can be lower.) |
Certificate | BASEEFA 10 ATEX 0062X , observe statement of conformity |
| Marking | II 3G Ex nA II T4 Gc [device in zone 2] |
Galvanic isolation | |
| Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
| Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Directive conformity | |
| Directive 94/9/EC | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 |
International approvals |
FM approval | |
| Control drawing | 116-0129 (cFMus) |
UL approval | |
| Control drawing | 116-0332 (cULus) |
IECEx approval | IECEx BAS 10.0024 IECEx BAS 10.0025X |
| Approved for | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I |
General information |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Accessories |
Designation | optional accessories: insertion bridge EBP 2- 5 |