From high rack warehouses to conveyor technology—here you can find the ideal solutions for your application!
The DataMatrix positioning system PXV is equipped with a 2-D-read head, consisting of a camera module with a built-in light unit. The read head reads and decodes position marks that are printed as two-dimensional Data Matrix codes on a self-adhesive code band … Learn more
For the first time, the safePXV positioning system allows absolute positioning in accordance with SIL 3/PL e using only one sensor. Due to its easy handling, it is suitable for a wide range of applications—like exact positioning of electric monorail conveyors (EMC) in assembly lines, or for use in stacker cranes … Learn more
The absolute WCS positioning encoding system reliably determines the location of transport units and transported goods. A robust outdoor version is designed for outdoor areas with harsh conditions, like ports, offshore applications or in waste incineration plants … Learn more
With the new G20 ZPA roller module, the infeed of packages on conveyor belts can be adjusted to match the rate of packages leaving the conveyor belt—individually and without time-consuming programming … Learn more
Ethernet IO modules with IO-Link master offer a versatile automation solution and a real-time data transfer by quickly and easily connecting field devices with the upper-level bus system. Additionally, they feature comprehensive diagnostic functions that help improve transparency during the process … Learn more
Personnel protection is increasingly important in automated processes. Contract-free protective devices like safety light barriers with the corresponding safety control units ensure that a stop is applied when unauthorized access is detected or if a danger zone is breached … Learn more
The R2000 2-D-LiDAR sensor delivers high-precision measurement data in dynamic applications like navigation of automated guided vehicles. The measurement range is up to 100 m … Learn more
With its innovative technology, the safePGV is ideal for navigation of automated guided vehicles (AGV). Besides absolute positioning, the sensor provides all values needed for accurate control. In addition, it ensures the minimum distance between the AGVs at any time, guaranteeing the safety of personnel in the area … Learn more
Due to their resistance to dirt and dust and the different frequency ranges (LF, HF, UHF), RFID systems are used in diverse fields of applications. Whether for picking goods or during final automobile assembly—with an improved transparency, RFID systems reduce administrative errors and make processes more efficient ... Learn more
Optical identification systems are easily adapted to different applications and reliably detect objects even under complex conditions—like in high speed or high temperature applications … Learn more
With solutions for mobile safety and communication, customer applications can be quickly and easily digitized. Intrinsically safe mobile devices from ecom are available as handheld computers, barcode scanners and RFID readers, tablets, or smartphones that can be used in both harsh industrial environments and hazardous areas … Learn more
Defective pallets can lead to collisions during automatic compartment assignment in high-bay warehouses, causing major property damage. Due to its extra plane scanning axis, the R2000 Detection scanner reliably detects and displays even small fragments of broken pallets … Learn more
Optical data couplers ensure a bidirectional Ethernet-based communication with rack feeders or shuttle cars. With a constant transfer rate, the LS682 optical data coupler enables a stable connection over a distance 300 m. It works completely wear-free and ensures smooth processes … Learn more
The R10x series of photoelectric sensors combines different photoelectric functions in one compact housing. These sensors can be easily adapted to the demands of a specific application. The diffuse mode sensors with background suppression are ideal for compartment detection … Learn more
The connectivity portfolio ranges from sensor cables to field connectors, junction blocks, sensor-actuator splitters, sensor-actuator receptacles, and data connectors. By providing you with sensors and the corresponding connection components from a single source, we boost your productivity and increase the availability of your machines and plants ... Learn more
In high-bay warehouses, automated storage and retrieval systems (ASRS) can quickly and abruptly change direction—PUR-quality cables are ideal for these applications ... Learn more
Pepperl+Fuchs offers bulk raw cable of industrial quality from German and European cable production, which is ideally suited for use with field-assembled connectors. The different raw cable variants are available in practical 100-meter rings as well as in small ... Learn more
Do you have any question on the material handling solutions we offer?
We're happy to help! Simply send us an email or make an appointment to get more information on the products that you're interested in.