Au-delà de la vision
Combinaison unique de la méthode de détection de profil laser et de la technologie de vision 2D dans un seul appareil.
La technologie SmartRunner est une combinaison unique associant la technologie de détection de profil à un détecteur de vision 2D à LED intégrées. Il en résulte des détecteurs prêts à l'emploi pour applications spéciales ou des détecteurs de données brutes flexibles qui offrent de toutes nouvelles applications pour les tâches de détection exigeantes et permettent des processus efficaces et pérennes. Découvrez la technologie…
The SmartRunner Explorer offers the unique combination of height profile and 2-D image output in one compact sensor. Using laser light section technology, the sensor reliably detects the height profile of an object—regardless of the surface and lighting conditions. It then provides the raw data of the height profile so that the user can process it individually. As a unique feature, the SmartRunner Explorer additionally outputs 2-D surface images, simplifying diagnosis and documentation of line data.
The laser profile sensor can be easily integrated into PC programs via Ethernet TCP/IP and the included DLL for C#, enabling the individual implementation of applications.
Typical Applications:
The SmartRunner Matcher ensures reliable profile comparisons at all times, regardless of surface condition, lighting or ambient light—even with particularly low-contrast objects. To do this, the sensor verifies the detected profile, the correct position and the optimum distance of an object and compares the detected profile with the previously taught reference profile via trigger. The integrated evaluation unit is programmed to report deviations from the reference profile, so that the sensor outputs a “good” or “bad” signal depending on whether the profiles are identical or different.
The sensor can be commissioned quickly and easily: via the Vision Configurator, by DataMatrix control code or by guided operation and parameterization with the software wizard, which enables step-by-step configuration without a manual. In addition, the user can freely define the object and displacement tolerances and output position data separately. The SmartRunner Matcher therefore offers the optimal solution for robust and cost-efficient presence, completeness and position detection of components.
Typical Applications:
The SmartRunner Detector offers the optimal solution for high-precision monitoring tasks. Whether highly reflective, transparent or absorbent surfaces—due to the additional background evaluation, the sensor reliably detects even objects that are not recognizable at first glance. The sensor responds immediately to interfering objects in the detection range due to the interrupted background line, therefore ensuring the user absolute process reliablility.
The SmartRunner Detector can be easily parameterized via DataMatrix control codes, via the parameterization software or via plug-and-play. The laser line just only has to be aligned to a fixed background such as a wall and taught in. Alternatively, teach-in can also be performed via keystroke or via the parameterization software in an empty room. In addition, the SmartRunner Detector offers the option of freely defining object sizes in a specific monitoring area, the so-called region of interest (ROI), in order to avoid false alarms caused by external influences.
Typical Applications:
Avez-vous des questions concernant la famille produit SmartRunner ou souhaitez-vous recevoir plus d'informations ? Nous serions ravis de vous aider ! Il vous suffit de remplir le formulaire de contact et de nous envoyer un message.