Perfect Match.
The one-in-a-million HMI system that perfectly fits your application.
VisuNet FLX est, comme son nom l'indique, une gamme complète de moniteurs et postes de travail opérateurs extrêmement flexibles de Pepperl+Fuchs pour zone ATEX 2/22 (homologations internationales complémentaires en attente), ainsi que pour les zones non dangereuses. La nouvelle plateforme est adaptée aux besoins des industries pétrochimique, chimique et pharmaceutique. Grâce à leur conception entièrement modulaire, les solutions IHM peuvent être configurées pour optimiser les fonctionnalités et la plateforme peut être rapidement et facilement personnalisée sur le terrain.
Trois configurations de base, principalement basées sur la technologie client léger, sont disponibles et sont complétées par une gamme de périphériques en constante expansion :
Faites votre choix parmi une large gamme de solutions FLX préconfiguréesrapidement disponibles ou laissez le soin à nos centres d'ingénierie de solutions (SEC) de concevoir une solution entièrement personnalisée basée sur FLX.
This animation provides you with a condensed overview of the platform and shows how it is used in the field.
At market launch, we already have a wide range of preconfigured FLX solutions available for you as "Preferred Products", covering a large part of common industrial applications. However, if you have any further individual customization requirements, you can rely entirely on our Solution Engineering Centers (SEC). Here we create and manufacture HMI solutions all over the world.
For example, a large selection of already qualified pushbuttons is available for individual solution design. Solutions for dual monitor or mobile applications are also already included in the design of the VisuNet FLX series and can be manufactured individually if required.
Use our product configurator to quickly find the VisuNet FLX HMI system that is ideally suited to your application. With just a few clicks, you can choose between the three basic configurations (HMI system, panel PC, box PC) and the associated product attributes such as CPU type, RAM or operating system.
When you have completed your configuration, you will receive a type code and can request a non-binding quote from us directly. If you need support, have requirements not included in the configurator attributes, or even require a completely customized HMI solution, please use the contact form in the configurator and specify your request in more detail. Our experts look forward to hearing from you!