Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Cases

ABG-EXTA stainless steel case

ABG-EXTA is a stainless steel desktop case for the intrinsically safe TASTEX EXTA-K1, EXTA-K3 and EXTA-K4 keyboards that complies with the IP 65 degree of protection.


Technical characteristics - ABG-EXTA

  • Case type: Stainless steel desktop case 
  • Degree of protection: IP 65 
  • Dimensions (WxHxD): 508x213x52 mm 
  • Weight: 5.4 kg