Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Displays

Pepperl+Fuchs can supply the optimum monitor size for every iPC-EX application

All our monitors feature an active TFT LCD screen. You can choose between the following variants according to your specific application:

15,0" - XGA resolutions
18,1" - SXGA resolutions

 

 

EX display with a screen diagonal of 15.0"


The explosion-protected EXVID-15XC display is designed for use in hazardous areas (Zones 1 and 2 ; Zone 22 in a suitable LETO or FERA case). It has a screen diagonal of 15.0" and XGA resolutions. A touchscreen can be supplied as an option.
The use of fiber optic cables permits the video data to be transferred from the PC to the monitor reliably and without any interference whatsoever, even over long distances (>750 m).

Back to top

 

EX display with a screen diagonal of 18.1"


The explosion-protected EXVID-18SXC display is designed for use in hazardous areas (Zones 1 and 2; Zone 22 in a suitable LETO or FERA case). It has a screen diagonal of 18.1" and SXGA resolutions. A touchscreen can be supplied as an option.
The use of fiber optic cables permits the video data to be transferred from the PC to the monitor reliably and without any interference whatsoever, even over long distances (>750 m).

Back to top