Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Installation

Installation variants for the iPC-EX system

The iPC-EX system can be installed in the hazardous area in various ways. Suitable mounting aids can be supplied by EXTEC.

You choose the installation method that is best adapted to your needs: panel mounting, fixed mounting on the wall, mounting on a swivel bracket, or floor mounting.



Installation variants for the iPC-EX system

Choose your prefered installation variant:

 

 

 

REX, the chassis variant for panel mounting


REX is designed for panel mounting or installation in a cleanroom wall system. With a maximum mounting depth of just 17 cm, this PC operator terminal can be installed almost anywhere. The stainless steel front frame and safety glass faceplate comply with the IP 65 degree of protection. 
You can choose between versions with a 15" or 18" TFT display and between a keyboard without a mouse (EXTA-K1) and a keyboard with an integrated trackball (EXTA-K3) or an integrated touchpad (EXTA-K4).

Back to top

 

Wall mounting - optional with the LETO, FERA and AXENA case types


The LETO, FERA and AXENA case types are prepared for wall mounting. They comply with the IP 65 degree of protection. A sturdy wall bracket fastened onto the rear of the case guarantees secure and compact mounting with four screws.
You can choose between versions with a 15", 18" or 21" TFT display and between a keyboard without a mouse (EXTA-K1) and a keyboard with an integrated trackball (EXTA-K3) or an integrated touchpad (EXTA-K4).

Back to top

 

Bracket Mounting - optional with the LETO, FERA and AXENA case types


The LETO, FERA and AXENA case types are prepared for bracket mounting. They comply with the IP 65 degree of protection. A sturdy, stainless steel bracket fastened onto the rear of the case guarantees secure mounting. The cable enters via the bracket. The monitor can be swiveled 350°.
You can choose between versions with a 15", 18" or 21" TFT display and between a keyboard without a mouse (EXTA-K1) and a keyboard with an integrated trackball (EXTA-K3) or an integrated touchpad (EXTA-K4).

Back to top

 

Floor Mounting - optional with the LETO, FERA, AXENA and ORTRA case types


The LETO, FERA and AXENA case types are prepared for floor mounting on a stainless steel supporting pedestal. This pedestal can be supplied in a version for fixed mounting or swiveled 350°. The cable enters via the pedestal.
The pedestal of the elegant ORTRA command station is an integral part of the case concept.

All variants comply with the IP 65 degree of protection.

You can choose between versions with a 15" or 18" TFT display and between a keyboard without a mouse (EXTA-K1) and a keyboard with an integrated trackball (EXTA-K3) or an integrated touchpad (EXTA-K4).

Back to top


delete Installationsform