Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

VisuNet Accessories

Accessories for the VisuNet product line

Additional options are available to configure your VisuNet system to adapt it to your needs. Accessories include power supplies, fiber optic interfaces, switches and DSL-modems for the VisuNet network connection over long distances as well as all necessary power and network cables.

 

 

Ex-zone AC Power Supply: OB11
This field mountable stainless steel AC power supply box is used to provide an AC power supply for VisuNet when the distance between the safe area and VisuNet is too far for 24V cabling.
The OB11 power supply has a range of 90...265V AC
The OB11 can be mounted on a wall or pole by an attached bracket. The distance between OB11 and VisuNet may be up to 80m. The OB11 is qualified for industrial use and Ex approved for Zone1 and Zone 21.

back to top

Ex-zone Option Box: OB31 for switch, interface for fiber optic or DSL modem
This field mountable stainless steel Option Box OB31 may be equipped with data interfaces and power supplies for VisuNet. It guarantees stable and safe data transmission to the host system in the safe area. The following components are available:

  • Wide range 90 V...265 V AC power supply
  • 5 port switch for twisted pair network cable (Cat-7)
  • Interface for fiber optic (50/125 µm multimode cable) with SC connector, to increase the operating distance to up to 2000 m 
  • DSL modem to bridge up to 2000 m distance to the safe area


The OB31 can be wall-mounted by an attached bracket. The distance between OB31 and VisuNet may be up to 80 m. The OB31 is qualified for industrial use and Ex approved for Zone 1 and Zone 21.

back to top

Control Box operating controls
A stainless steel control box is available for customized solutions. It is mounted to the side of the VisuNet AGx housing and may be equipped with up to six Ex i or four Ex d industrial keys, switches, alarm-lights or emergency-off switches. Layout and price information upon request.

back to top

Ethernet Switch SK-FX100
Industrial 8-port Ethernet switch (RJ45) with integrated fiber optic interface (50/125µm multimode cable, SC connectors). It can be mounted on a DIN-rail in the safe area and is powered by 24 V DC. It interfaces to the Option Box OB31 with fiber optic interface in the hazardous area. Maximimum length of the fiber optic cable is 2000 m.

back to top

Power Cables for VisuNet
The VisuNet family of Remote Monitors and Panel PCs is powered by 24 V DC. As an option, AC power supplies are available (OB11 and OB31).
We offer power cables for connecting VisuNet to your 24 V DC and AC mains supply.

  • 24 V DC cable, 2-wire, 2.5 mm² (DATL-A2-2.5-1)
    80 m maximum. length for VisuNet RM
    70 m maximum length for VisuNet PC
  • 24 V DC cable, 2-wire, 4.0 mm² (DATL-A2-4.0/2.5F-2)
    110 m maximum length for VisuNet RM
    95 m maximum length for VisuNet PC
  • AC cable, 3-wire, 1.5 mm² (DATL-A3-1.5-1)
    500 m maximum length for VisuNet RM and VisuNet PC
  • AC cable, 3-wire, 2.5 mm² (DATL-A3-2.5-3)
    1000 m maximum length for VisuNet RM and VisuNet PC

back to top

Network Cables for VisuNet
The VisuNet family of Remote Monitors and Panel PC connects to any IEEE 803.2 Ethernet standard network. The necessary network cable connecting to the next switch or directly to a PC can be type Cat-6e or Cat-7, with a diameter according to AWG 23 or AWG 22. The network cable can also be used to connect the OB31 with DSL modems. Connection on the VisuNet side is via a terminals screw, the host side may also be connected with terminals screw or with a RJ-45 connector.

  • DATL-C7TP-1-1RJ-45:
    Cat-7, STP/S, 4x2xAWG22 network cable, RJ45 connector on one side, end ferrules on the other side, 80 m maximum length for Ethernet

back to top

Fiber Optic Cables for VisuNet Option Box OB31
If the option Box OB31 with FO interface is selected, a standard multimode fiber optic cabel with two SC type connectors between the OB31 and the fiber optic to Ethernet media converter (SK-FX100) in the safe area is necessary.

  • Fiber optic cable, multimode 50/125 µm, 2x SC connectors on both sides (DATL-LWL4-2-2SC), maximum length 2000 m

back to top