Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Digital Output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Supply | ||
Connection | SL1: 1a, 1b(-); 2a, 2b(+) | |
Rated voltage | 20.4 ... 30 V DC loop powered 20.4 ... 30 V DC bus powered via Termination Board |
|
Input current | 62 mA at 24 V, 300 Ω load | |
Power dissipation | 1 W at 24 V, 300 Ω load | |
Input | ||
Connection side | control side | |
Connection | SL1: 8a(+), 7a(-) loop powered SL1: 10a(+), 9a(-) bus powered |
|
Control input | external switch (dry contact or open collector) non isolated or logic signal input fully floating | |
Signal level | 1-signal: 15...30 V DC (current limited to 3 mA) or contact close (internal 10 kΩ pull-up) 0-signal: 0...5 V DC or contact open |
|
Power dissipation | 1 W at 24 V, 300 Ω load for loop powered | |
Inrush current | 0.2 A , 15 ms loop powered | |
Output | ||
Connection side | field side | |
Connection | SL2: 5a(+), 5b(-) | |
Internal resistor | approx. 280 Ω | |
Current | ≤ 40 mA | |
Voltage | ≥ 11.2 V | |
Current limit | 55 mA | |
Open loop voltage | approx. 22.5 V | |
Load | nominal 0.1 ... 5 kΩ | |
Switching frequency | - bus powered: filter OFF: max. 150 Hz, filter ON: max. 15 Hz - loop powered: max. 10 Hz |
|
Energized/De-energized delay | - bus powered: filter OFF: 1 ms, filter ON: 10 ms - loop powered: switch-on 50 ms, switch-off 6 ms (300 Ω load) |
|
Fault indication output | ||
Connection | SL1: 6b | |
Output type | open collector transistor (internal fault bus) | |
Fault current | 4 mA pulsing (20 ms ON, 200 ms OFF) | |
Fault level | lead short-circuit detection at < 25 Ω lead breakage detection at > 100 kΩ typical |
|
Galvanic isolation | ||
Output/power supply, inputs, and collective error | safe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V | |
Indicators/settings | ||
Display elements | LEDs | |
Control elements | DIP switch | |
Factory setting | bus powered, input: dry contact, line fault detection enabled | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 For further information see system description. |
|
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 100 g | |
Dimensions | 12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) | |
Height | 106 mm | |
Width | 12.5 mm | |
Length | 128 mm | |
Mounting | on termination board | |
Coding | pin 2 and 3 trimmed For further information see system description. |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 10 ATEX 046 | |
Marking | II (I) GD, I (M1), [Ex ia] II C, [Ex iaD], [Ex ia] I | |
Output | Ex ia, Ex iaD | |
Voltage | 25.2 V | |
Current | 93 mA | |
Power | 586 mW | |
Supply | ||
Maximum safe voltage | 253 V AC (Attention! Um is no rated voltage.) | |
Certificate | KIWA 15 ATEX 0036 X | |
Marking | II 3G Ex nA IIC T4 Gc | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 , EN 50303:2000 | |
International approvals | ||
UL approval | ||
Control drawing | 116-0383 (cULus) | |
IECEx approval | IECEx CES 10.0017 | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210101 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
Product information | Language | File Type | File Size |
---|---|---|---|
Application Guideline Solenoid Drivers | ENG | 734 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 168 KB | |
Functional Safety Manual | ENG | 1399 KB | |
Manuals | |||
System Manual | ENG | 5438 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 16364 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Brasil TUV Rheinland Brazil | TÜV 18.3033 | ALL | 301 KB | |
Canada FM | FM 17 CA 0057X | ALL | 328 KB | |
Europe CESI ATEX Category (1) D ATEX Category (M1) ATEX Category (1) G | CESI 10 ATEX 046 | ALL | 907 KB | |
Europe KIWA ATEX Category 3 G | KIWA 15 ATEX 0036X | ALL | 97 KB | |
KIWA Ex ec IECEx Certificate of Conformity Zone 2 | IECEx KIWA 15.0018X | ALL | LINK | --- |
Korea KOSHA | 15-AV4BO-0597 | ALL | 630 KB | |
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378 | CoC 20181016 - E106378 RepRef 20140228 | ALL | 260 KB | |
USA FM | FM 17 US 0111X | ALL | 330 KB | |
Worldwide CESI IECEx Certificate of Conformity | IECEx CES 10.0017 | ALL | LINK | --- |
exida Functional Safety Assessment | P+F 11/07-044 R034 V1R2 | ALL | 577 KB | |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 88 KB | ||
Control drawing FM / Control drawing FM | ALL | 89 KB |