Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Digital Output | |
Supply | ||
Connection | SL1: 1a(-), 1b(-); 2a(+), 2b(+) | |
Rated voltage | 20.4 ... 30 V via Termination Board 21 ... 30 V DC loop powered |
|
Input | ||
Connection | SL1: 8a(+), 7a(-); 10a(+), 9a(-) bus powered SL1: 8b(+), 7b(-); 9b(+), 10b(-) loop powered |
|
Control input | voltage free contact or open collector output on with contact close or transistor on output off with contact open or transistor off |
|
Input current | 20 mA with open output 70 mA at 300 Ω load 75 mA with shorted output |
|
Power dissipation | 1.2 W at 24 V, 300 Ω load (per channel) | |
Inrush current | 1 A , 0.5 ms loop powered | |
Output | ||
Connection | SL2: 5a(+), 5b(-), 7a(+); 1a(+), 1b(-), 3b(+) | |
Output voltage | 40 mA at 12 V DC, 60 mA current limit | |
Switching frequency | max. 50 Hz | |
Response time | turn-on time 1 ms, turn-off time 8 ms, at 300 Ω load | |
Indicators/settings | ||
Display elements | LED PWR ON (power supply), one green LED per channel LED STATUS (output status), one yellow LED per channel |
|
Control elements | DIP switches at the housing side for control mode: - bus powered with control - loop powered without control - loop powered with control |
|
Factory setting | control mode: bus powered with control | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 For further information see system description. |
|
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 5 ... 90 %, non-condensing up to 35 °C (95 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 140 g | |
Dimensions | 18 x 106 x 128 mm (0.7 x 4.2 x 5 inch) | |
Height | 106 mm | |
Width | 18 mm | |
Length | 128 mm | |
Mounting | on termination board | |
Coding | pin 1 and 4 trimmed For further information see system description. |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 02 ATEX 086 , for additional certificates see www.pepperl-fuchs.com | |
Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC | |
Output | Ex ia, Ex iaD | |
Voltage | 26 V | |
Current | 110 mA | |
Power | 715 mW | |
Supply | ||
Maximum safe voltage | 250 V AC (Attention! Um is no rated voltage.) | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V | |
Output/power supply | safe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V | |
Output/Output | safe electrical isolation acc. to EN 60079-11:2007, voltage peak value 60 V | |
Directive conformity | ||
Directive 94/9/EC | EN 60079-0:2009, EN 60079-11:2007 , EN 60079-26:2007 , EN 61241-11:2006 | |
International approvals | ||
CSA approval | ||
Control drawing | 366-005CS-12B (cCSAus) | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210101 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
Product information | Language | File Type | File Size |
---|---|---|---|
Application Guideline Solenoid Drivers | ENG | 734 KB | |
Manuals | |||
System Manual | ENG | 5438 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 16364 KB |
CAE | |||
EPLAN macros H-System devices (EMA) / EPLAN-Makros Geräte H-System (EMA) | ALL | ZIP | 3536 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA CSA | CoC 70001345 | ALL | 136 KB | |
Europe CESI ATEX Category (1) D ATEX Category (1) G | CESI 02 ATEX 086 | ALL | 3887 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G | PF 11 CERT 2109 X | ALL | 446 KB | |
TUV Nord IECEx Certificate of Conformity | IECEx TUN 04.0012 | ALL | LINK | --- |
exida Functional Safety Assessment | P+F 04/05-08 R021 | ALL | 590 KB | |
Control Drawings | ||||
Control drawing CSA / Control drawing CSA | ALL | 98 KB |