Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Radar sensor RMS-G-RC-HS

RMS-G-RC-HS
  • Industrial gate opener with the ability to differentiate between people and vehicles
  • Extra-wide detection area and long detection range
  • Easily programmable
  • Direction detection
  • Version HS for vehicle detection up to 60 km/h
  • Programmable by remote control

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RMS-G-RC-HS

Product Description
Premium industrial door opener for detecting vehicles up to 60 km/h, can be operated remotely, detection range 7 m x 6 m, max. installation height 7 m, black housing, 2 relay contact outputs, cable connection
General specifications
Sensing range7000 x 6000 mm (DxW) at 5000 mm mounting height and 30° inclination angle
8000 x 5000 mm (DxW) at 7000 mm mounting height and 30° inclination angle
Function principleMicrowave module
Detection speedmin. 0.1 m/s , max. ... 16.7 m/s (60 km/h)
Setting angle0 ... 40 ° in 5 ° increments
Operating frequency24.05 ... 24.25 GHz K-Band
Operating modeRadar motion sensor
Transmitter radiated power (EIRP)< 20 dBm
Indicators/operating means
Function indicatorLED red/green
Control elementsProgramming push-button for selection of operating modes : direction detection , cross-traffic suppression , Vehicle detection , Switching type , relay hold time
Control elementsProgramming via 2 keys , alternative via remote control (Accessories ordered separately)
Electrical specifications
Operating voltage12 ... 36 V DC , 12 ... 28 V AC
No-load supply current≤ 50 mA at 24 V DC
Protection classIII, when operating on safety low power
Power consumption≤ 1 W
Output
Switching typeNO/NC
Signal output2 relay outputs
Switching voltagemax. 48 V AC / 48 V DC
Switching currentmax. 0.5 A AC / 1 A DC
Switching powermax. 24 W / 60 VA
De-energized delay0.2 ... 5 s adjustable
Directive conformity
Radio and telecommunication terminal equipment
Directive 2014/53/EUyes
This device can be used in all countries within the European Union. Use in North America is not permitted. In other countries, all applicable national regulations must be observed.
Approvals and certificates
CE conformity2014/53/EU This device can be used in all countries within the European Union. In other countries, all applicable national regulations must be observed.
FCC approvalNo - Use in North America is not permitted.
Ambient conditions
Operating temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humiditymax. 90 % non-condensing
Mechanical specifications
Mounting heightmax. 7000 mm
Degree of protectionIP54
Connectionplug-in screw terminals 4-pin and 2-pin , 8 m connecting cable included with delivery
Material
HousingABS, anthracite
Mass120 g
Dimensions123 mm x 65 mm x 57 mm
Height65 mm
Width123 mm
Depth57 mm
Suitable series
SeriesRMS

Classifications

SystemClasscode
ECLASS 13.027274501
ECLASS 12.027280890
ECLASS 11.027280890
ECLASS 10.0.127280890
ECLASS 9.027280890
ECLASS 8.027280890
ECLASS 5.127270990
ETIM 9.0EC004807
ETIM 8.0EC000138
ETIM 7.0EC000138
ETIM 6.0EC000138
ETIM 5.0EC000138
UNSPSC 12.139121528

Details: RMS-G-RC-HS

Function

The microprocessor-controlled microwave motion sensors based on the latest 24 GHz technology provide a high degree of reliability even in difficult operating conditions and can be used with all automatic (industrial) doors up to a height of 7 m. The RMS-G sensors are equipped with intelligent functions, such as vehicle detection, to enable them to be used in a wide variety of applications. The special industrial door microwave sensor can be configured so that the industrial door only opens when a vehicle approaches it, while passing pedestrians are ignored. The sensor differentiates between people and vehicles.

Informative Literature: RMS-G-RC-HS

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Overview for automated accessesENGPDF10546 KB

Product Documentation: RMS-G-RC-HS

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief instructionsENGPDF491 KB

Design / Simulation: RMS-G-RC-HS

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3730 KB

Associated Products: RMS-G-RC-HS

Accessories
Roof mounting- weather cap set for simple mounting on roofs and exposed positions, Protection from adverse effects of weather such as rain, snow, etc., Installation without toolsfa